SN65LBC175A

ACTIVE

Quadruple RS-485 Differential Line Receivers

Product details

Number of receivers 4 Number of transmitters 0 Signaling rate (max) (Mbps) 50 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 4 Number of transmitters 0 Signaling rate (max) (Mbps) 50 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 applications
  • Signaling rate exceeding 50 Mbps
  • Fail-safe in bus short-circuit, open-circuit, and idle-bus conditions
  • ESD protection on bus inputs 6 kV
  • Common-mode bus input range −7 V to 12 V
  • Propagation delay times <16 ns
  • Low standby power consumption <20 µA
  • Pin-compatible upgrade for MC3486, DS96F175, LTC489, and SN75175
  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 applications
  • Signaling rate exceeding 50 Mbps
  • Fail-safe in bus short-circuit, open-circuit, and idle-bus conditions
  • ESD protection on bus inputs 6 kV
  • Common-mode bus input range −7 V to 12 V
  • Propagation delay times <16 ns
  • Low standby power consumption <20 µA
  • Pin-compatible upgrade for MC3486, DS96F175, LTC489, and SN75175

The SN65LBC175A and SN75LBC175A are quadruple differential line receivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.

These devices are optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOS™, facilitating low power consumption and inherent robustness.

Two EN inputs provide pair-wise enable control, or these can be tied together externally to enable all four drivers with the same signal.

The SN75LBC175A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC175A is characterized over the temperature range from −40°C to 85°C.

The SN65LBC175A and SN75LBC175A are quadruple differential line receivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.

These devices are optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOS™, facilitating low power consumption and inherent robustness.

Two EN inputs provide pair-wise enable control, or these can be tied together externally to enable all four drivers with the same signal.

The SN75LBC175A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC175A is characterized over the temperature range from −40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
SN65LBC174A ACTIVE Quadruple RS-485 Differential Line Drivers Quad receiver with 30Mbps signaling rate

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN65LBC175A, SN75LBC175A Quadruple RS-485 Differential Line Receivers datasheet (Rev. D) PDF | HTML Nov 8, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LBC175A, SN75LBC175A IBIS Model D PKG

SLLC058.ZIP (5 KB) - IBIS model
Supported products & hardware
Simulation model

SN65LBC175A, SN75LBC175A IBIS Model N PKG

SLLC059.ZIP (5 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos