Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74AHC1G14
- Operating range 2 V to 5.5 V
- Maximum tpd of 10 ns at 5 V
- Low power consumption, 10-µA max ICC
- ±8-mA output drive at 5 V
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74AHC1G14
The SN74AHC1G14 device is a single inverter gate. The device performs the Boolean function Y = A.