Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74AHC1GU04
- Operating Range of 2-V to 5.5-V VCC
- Unbuffered Output
- ±8-mA Output Drive at 5 V
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
Description for the SN74AHC1GU04
The SN74AHC1GU04 device contains a single inverter gate. The device performs the Boolean function Y = A.