Packaging information
Package | Pins PDIP (N) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 20 | TUBE |
Features for the SN74AHC540
- Operating Range 2-V to 5.5-V VCC
- Latch-Up Performance Exceeds 250 mA
Per JESD 17 - On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise
Noted. On All Other Products, Production
Processing Does Not Necessarily Include
Testing of All Parameters.
Description for the SN74AHC540
The SNx4AHC540 octal buffers/drivers are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.