Packaging information
Package | Pins PDIP (N) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN74AHCT126
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA per JESD 17
- ESD protection exceeds JESD 22:
- 2000V Human-Body Model (A114-A)
- 200V Machine Model (A115-A)
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Description for the SN74AHCT126
The SNxAHCT126 devices are quadruple-bus buffer gates featuring independent line drivers with 3-state outputs.