Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHCT1G04
- Operating range 4.5V to 5.5V
- Max tpd of 7.5ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74AHCT1G04
The SN74AHCT1G04 contains one gate. The device performs the Boolean function Y = A.