Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 50 | TUBE |
Features for the SN74ALS1004
- ´AS1004A Offer High Capacitive-Drive Capability
- Driver Version of ´ALS04B and ´AS04
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Description for the SN74ALS1004
These devices contain six independent inverting drivers. They perform the Boolean function Y = A\.
The SN54AS1004A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1004 and SN74AS1004A are characterized for operation from 0°C to 70°C.