Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AUP1T34-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature - Device HBM ESD Classification Level 3A
- Device CDM ESD Classification Level C5
- Wide Operating VCC Range of 0.9 V to 3.6 V
- Balanced Propagation Delays: tPLH = tPHL
(1.8-V to 3.3-V Translation Typical) - Low Static-Power Consumption: Maximum of 5-µA
ICC - ±6-mA Output Drive at 3 V
- Ioff Supports Partial Power-Down-Mode Operation
- VCC Isolation Feature – If VCCA Input Is at GND,
B Port Is in the High-Impedance state - Input Hysteresis Allows Slow Input Transition and
Better Switching Noise Immunity at Input - ESD Protection Exceeds JESD 22
- 5000-V Human-Body Model (AEC-Q100-002-E)
- Latch-Up Performance Meets
100 mA Per Q100-004-D
Description for the SN74AUP1T34-Q1
The SN74AUP1T34-Q1 device is a 1-bit noninverting translator that uses two separate configurable power-supply rails. It is a unidirectional translator from A to B. The A port is designed to track VCCA. VCCA accepts supply voltages from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts supply voltages from 0.9 V to 3.6 V. This allows for low-voltage translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes. The SN74AUP1T34-Q1 is also fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The VCC isolation feature ensures that if VCCA input is at GND, the B port is in the high-impedance state. If VCCB input is at GND, any input to the A side does not cause the leakage current even floating.