24-pin (RHL) package image

CAVC8T245QRHLRQ1 ACTIVE

Automotive Catalog 8-Bit Dual-Supply Bus Transceiver w/ Configurable Voltage Transl., 3-State Output

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHL) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the SN74AVC8T245-Q1

  • Qualified for automotive applications
  • AEC Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Control inputs V IH and V IL levels are referenced to V CCA voltage
  • V CC isolation feature – if either V CC input is at GND, all I/O ports are in the high-impedance state
  • I off supports partial power-down-mode operation
  • Fully configurable dual-rail design allows each port to operate over the full 1.4-V to 3.6-V power-supply range
  • I/Os are 4.6-V tolerant
  • Maximum data rates:
    • 170Mbps (V CCA  < 1.8 V or V CCB  < 1.8 V)
    • 320Mbps (V CCA  ≥ 1.8 V and V CCB ≥ 1.8 V)
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

Description for the SN74AVC8T245-Q1

The SN74AVC8T245-Q1 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC8T245-Q1 operation is optimal with V CCA and V CCB set at 1.4 V to 3.6 V. It is operational with V CCA and V CCB as low as 1.2 V. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track V CCB. V CCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC8T245-Q1 design enables asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. One can use the output-enable ( OE) input to disable the outputs so the buses are effectively isolated.

In the SN74AVC8T245-Q1 design, V CCA supplies the control pins (DIR and OE).

This device specification covers partial-power-down applications using I off. The I off circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The V CC isolation feature allows both ports to be in the high-impedance state if either V CC input is at GND.

To put the device in the high-impedance state during power up or power down, tie OE to V CC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more