48-pin (DGG) package image

CCB3T16210QDGGRQ1 ACTIVE

Automotive 3.3-V, 1:1 (SPST), 20-channel FET bus switch with level shifter

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74CB3T16210-Q1

  • Qualified for Automotive Applications
  • Member of the Texas Instruments Widebus™ Family
  • Output Voltage Translation Tracks VCC
  • Supports Mixed-Mode Signal Operation on All Data I/O Ports
    • 5-V Input Down to 3.3-V Output Level Shift With 3.3-V VCC
    • 5-V/3.3-V Input Down to 2.5-V Output Level Shift With 2.5-V VCC
  • 5-V-Tolerant I/Os With Device Powered Up or Powered Down
  • Bidirectional Data Flow With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 5 Ω Typ)
  • Low Input/Output Capacitance Minimizes Loading (Cio(OFF) = 5 pF Typ)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 40 µA Max)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0- to 5-V Signaling Levels (0.8 V, 1.2 V, 1.5 V, 1.8 V,
    2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Supports Digital Applications: Level Translation, PCI Interface, USB Interface,
    Memory Interleaving, and Bus Isolation
  • Ideal for Low-Power Portable Equipment

Widebus Is a trademark of Texas Instruments

Description for the SN74CB3T16210-Q1

The SN74CB3T16210-Q1 is a high-speed TTL-compatible FET bus switch with low ON-state resistance(ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T16210-Q1 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 1).

The SN74CB3T16210-Q1 is organized as two 10-bit bus switches with separate ouput-enable (1OE, 2OE) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE is low, the associated 10-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is high, the associated 10-bit bus switch is OFF, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more