Packaging information
Package | Pins HLQFP (PCA) | 100 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 90 | JEDEC TRAY (10+1) |
Features for the SN74FB1650
- Compatible With IEEE Std 1194.1-1991 (BTL)
- TTL A Port, Backplane Transceiver Logic (BTL) B\ Port
- Open-Collector B\-Port Outputs Sink 100 mA
- BIAS VCC Minimizes Signal Distortion During Live Insertion or Withdrawal
- High-Impedance State During Power Up and Power Down
- B\-Port Biasing Network Preconditions the Connector and PC Trace to the BTL High-Level Voltage
- TTL-Input Structures Incorporate Active Clamping to Aid in Line Termination
Description for the SN74FB1650
The SN74FB1650 contains two 9-bit transceivers designed to translate signals between TTL and backplane transceiver-logic (BTL) environments. The device is designed specifically to be compatible with IEEE Std 1194.1-1991.
The B\ port operates at BTL-signal levels. The open-collector B\ ports are specified to sink 100 mA. Two output enables (OEB and OEB\) are provided for the B\ outputs. When OEB is low, OEB\ is high, or VCC is less than 2.1 V, the B\ port is turned off.
The A port operates at TTL-signal levels. The A outputs reflect the inverse of the data at the B\ port when the A-port output enable (OEA) is high. When OEA is low or when VCC is less than 2.1 V, the A outputs are in the high-impedance state.
BIAS VCC establishes a voltage between 1.62 V and 2.1 V on the BTL outputs when VCC is not connected.
BG VCC and BG GND are the supply inputs for the bias generator.