8-bit parallel-out serial shift registers
Product details
Parameters
Package | Pins | Size
Features
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
- Extended ambient temperature range: –40°C to +125°C, TA
All trademarks are the property of their respective owners.
Description
The SN74HCS264 device contains an 8-bit shift register with AND-gated serial inputs and an asynchronous clear (CLR) input. Data at the serial inputs can be changed while CLK is high or low, provided the minimum setup time requirements are met. All inputs include Schmitt-trigger architecture, adding noise margin and eliminating any input transition rate requirement. Clocking occurs on the low-to-high-level transition of CLK.
Upon a clock trigger, the device will store the result of the (A ● B) input data line in the first register and propagate each register’s data to the next register. The outputs are inverted from the data stored.
Same functionality and pinout but is not an equivalent to the compared device:
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | SN74HCS264 8-Bit Parallel-Out Serial Shift Registers With Schmitt-Trigger Inputs datasheet | Aug. 20, 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Features
- Board design allows for versatility in evaluation
- Supports a wide-range of logic devices
Design tools & simulation
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
SOIC (D) | 14 | View options |
TSSOP (PW) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.