Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 90 | TUBE |
Features for the SN74LV06A
- VCC operation of 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
- Outputs are disabled during power up and power down with inputs tied to VCC
- Support mixed-mode voltage operation on all ports
- Ioff supports live insertion, partial power down mode, and back drive protection
- Latch-up performance exceeds 100 mA per JESD 78, Class II
Description for the SN74LV06A
These hex inverter buffers/drivers are designed for 2 V to 5.5 V VCC operation.
The SN74LV06A device performs the Boolean function Y = A in positive logic.
The open-drain output require pull-up resistors to perform correctly and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.