6-pin (DRY) package image

SN74LVC1G14QDRYRQ1 ACTIVE

Automotive single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins USON (DRY) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the SN74LVC1G14-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device human-body model (HBM) ESD classification level 2
    • Device charged-device model (CDM) ESD classification level C5
  • Supports 5 V VCC operation
  • Inputs accept voltages to 5.5 V
  • Maximum tpd of 4.6 ns at 3.3 V
  • Low power consumption, 10-µA maximum ICC
  • ±24-mA output drive at 3.3 V
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, class II

Description for the SN74LVC1G14-Q1

This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G14-Q1 device contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more