SN75LVDS391

ACTIVE

Product details

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Signaling rate (Mbps) 630 Input signal LVTTL Output signal LVDS Rating Catalog Operating temperature range (°C) 0 to 70
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Signaling rate (Mbps) 630 Input signal LVTTL Output signal LVDS Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Four (’391), Eight (’389), or Sixteen (’387) Line
    Drivers Meet or Exceed the Requirements of ANSI
    EIA/TIA-644 Standard
  • Designed for Signaling Rates Up to 630 Mbps
    With Very Low Radiation (EMI)
  • Low-Voltage Differential Signaling With Typical
    Output Voltage of 350 mV and a 100-Ω Load
  • Propagation Delay Times Less Than 2.9 ns
  • Output Skew Is Less Than 150 ps
  • Part-to-Part Skew Is Less Than 1.5 ns
  • 35-mW Total Power Dissipation in Each Driver
    Operating at 200 MHz
  • Driver Is High-Impedance When Disabled or With
    VCC < 1.5 V
  • SN65’ Version Bus-Pin ESD Protection Exceeds
    15 kV
  • Packaged in Thin Shrink Small-Outline Package
    With 20-mil Pin Pitch
  • Low-Voltage TTL (LVTTL) Logic Inputs Are 5-V
    Tolerant
  • Four (’391), Eight (’389), or Sixteen (’387) Line
    Drivers Meet or Exceed the Requirements of ANSI
    EIA/TIA-644 Standard
  • Designed for Signaling Rates Up to 630 Mbps
    With Very Low Radiation (EMI)
  • Low-Voltage Differential Signaling With Typical
    Output Voltage of 350 mV and a 100-Ω Load
  • Propagation Delay Times Less Than 2.9 ns
  • Output Skew Is Less Than 150 ps
  • Part-to-Part Skew Is Less Than 1.5 ns
  • 35-mW Total Power Dissipation in Each Driver
    Operating at 200 MHz
  • Driver Is High-Impedance When Disabled or With
    VCC < 1.5 V
  • SN65’ Version Bus-Pin ESD Protection Exceeds
    15 kV
  • Packaged in Thin Shrink Small-Outline Package
    With 20-mil Pin Pitch
  • Low-Voltage TTL (LVTTL) Logic Inputs Are 5-V
    Tolerant

This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

When disabled, the driver outputs are high-impedance. Each driver input (A) and enable (EN) have an internal pulldown that will drive the input to a low level when open-circuited.

The SN65LVDS387, SN65LVDS389, and SN65LVDS391 devices are characterized for operation from –40°C to 85°C. The SN75LVDS387, SN75LVDS389, and SN75LVDS391 devices are characterized for operation from 0°C to 70°C.

This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

When disabled, the driver outputs are high-impedance. Each driver input (A) and enable (EN) have an internal pulldown that will drive the input to a low level when open-circuited.

The SN65LVDS387, SN65LVDS389, and SN65LVDS391 devices are characterized for operation from –40°C to 85°C. The SN75LVDS387, SN75LVDS389, and SN75LVDS391 devices are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN75LVDS390 ACTIVE Quad LVDS receiver Receiver variant

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SNx5LVDS3xx High-Speed Differential Line Drivers datasheet (Rev. G) PDF | HTML Jan 14, 2016
Application brief LVDS to Improve EMC in Motor Drives Sep 27, 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? Aug 3, 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling May 16, 2018
Application note An Overview of LVDS Technology Oct 5, 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS391 IBIS Model (Rev. A)

SLLC090 (24 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos