20-pin (J) package image

5962-8515504RA ACTIVE

High-Performance Impact PAL Circuits

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CDIP (J) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 20 | TUBE

Features for the TIBPAL16R4-20M

  • High-Performance Operation:
  • Propagation Delay
  • C Suffix...15 ns Max
  • M Suffix...20 ns Max
  • Functionally Equivalent, but Faster Than PAL16L8A, PAL16R4A, PAL16R6A, and PAL16R8A
  • Power-Up Clear on Registered Devices (All Register Outputs Are Set High, but Voltage Levels at the Output Pins Go Low)
  • Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability
    DEVICE
    I
    INPUTS
    3-STATE
    O
    OUTPUTS
    REGISTERED
    Q
    OUTPUTS
    I/O
    PORTS
    PAL16L8
    10
    2
    0
    6
    PAL16R4
    8
    0
    4 (3-state buffers)
    4
    PAL16R6
    8
    0
    6 (3-state buffers)
    2
    PAL16R8
    8
    0
    8 (3-state buffers)
    0

    These devices are covered by U.S. Patent 4,410,987.
    IMPACT is a trademark of Texas Instruments.
    PAL is a registered trademark of Advanced Micro Devices Inc.

Description for the TIBPAL16R4-20M

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACTTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.

The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more