TL145406

ACTIVE

Product details

Drivers per package 3 Receivers per package 3 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 7.5
Drivers per package 3 Receivers per package 3 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 7.5
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-232-F and ITU V.28
  • Designed to Support Data Rates up to 120 kbit/s Over 3-m Cable
  • ESD Protection Exceeds 5 kV on All Pins
  • Flow-Through Design
  • Wide-Driver Supply Voltage ... ±7.5 V to ±15 V
  • Functionally Interchangeable With Motorola MC145406 and Texas Instruments SN75C1406

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-232-F and ITU V.28
  • Designed to Support Data Rates up to 120 kbit/s Over 3-m Cable
  • ESD Protection Exceeds 5 kV on All Pins
  • Flow-Through Design
  • Wide-Driver Supply Voltage ... ±7.5 V to ±15 V
  • Functionally Interchangeable With Motorola MC145406 and Texas Instruments SN75C1406

The TL145406 is a bipolar device containing three independent drivers and receivers that are used to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). The drivers and receivers of the TL145406 are similar to those of the SN75188 quadruple driver and SN75189A quadruple receiver, respectively. The pinout matches the flow-through design of the SN75C1406 to reduce the board space required and to allow easy interconnection. The bipolar circuits and processing of the TL145406 provide a rugged low-cost solution for this function at the expense of quiescent power and external passive components relative to the SN75C1406.

The TL145406 complies with the requirements of TIA/EIA-232-F and ITU (formerly CCITT) V.28 standards. These standards are for data interchange between a host computer and peripheral at signaling rates up to 20 kbit/s. The switching speeds of the TL145406 are fast enough to support rates up to 120 kbit/s with lower capacitive loads (shorter cables). Interoperability at the higher signaling rates cannot be assured unless the designer has design control of the cable and of the interface circuits at both ends. For interoperability at signaling rates to 120 kbit/s, use of TIA/EIA-423-B (ITU V.10) and TIA/EIA-422-B (ITU V.11) standards is recommended.

The TL145406 is characterized for operation from 0°C to 70°C.

The TL145406 is a bipolar device containing three independent drivers and receivers that are used to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). The drivers and receivers of the TL145406 are similar to those of the SN75188 quadruple driver and SN75189A quadruple receiver, respectively. The pinout matches the flow-through design of the SN75C1406 to reduce the board space required and to allow easy interconnection. The bipolar circuits and processing of the TL145406 provide a rugged low-cost solution for this function at the expense of quiescent power and external passive components relative to the SN75C1406.

The TL145406 complies with the requirements of TIA/EIA-232-F and ITU (formerly CCITT) V.28 standards. These standards are for data interchange between a host computer and peripheral at signaling rates up to 20 kbit/s. The switching speeds of the TL145406 are fast enough to support rates up to 120 kbit/s with lower capacitive loads (shorter cables). Interoperability at the higher signaling rates cannot be assured unless the designer has design control of the cable and of the interface circuits at both ends. For interoperability at signaling rates to 120 kbit/s, use of TIA/EIA-423-B (ITU V.10) and TIA/EIA-422-B (ITU V.11) standards is recommended.

The TL145406 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TRS213 ACTIVE 5V multichannel 120kbps RS-232 line driver/receiver with ±9V output and ±15kV ESD protection Improved IEC ESD and wider operating temperature range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Triple RS-232 Drivers/Receivers datasheet (Rev. D) Jul 12, 2001

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​