Home Power management Load switches

TPS22990

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 0.6 Overcurrent response None Imax (A) 10 Rating Catalog Features Inrush current control, Power good signal, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 63 Shutdown current (ISD) (typ) (µA) 5.5 Soft start Adjustable Rise Time Ron (typ) (mΩ) 3.9 Operating temperature range (°C) -40 to 105
Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 0.6 Overcurrent response None Imax (A) 10 Rating Catalog Features Inrush current control, Power good signal, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 63 Shutdown current (ISD) (typ) (µA) 5.5 Soft start Adjustable Rise Time Ron (typ) (mΩ) 3.9 Operating temperature range (°C) -40 to 105
WSON (DML) 10 6 mm² (3 mm × 2 mm)
  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • VIN Voltage Range: 0.6 V to VBIAS
  • On-Resistance
    • RON = 3.9 mΩ (typical) at VIN = 5 V
      (VBIAS = 5 V)
    • RON = 3.9 mΩ (typical) at VIN = 3.3 V
      (VBIAS = 3.3 V)
  • 10-A Maximum Continuous Switch Current
  • Quiescent Current
    • IQ,VBIAS = 63 µA at VBIAS = 5 V
  • Shutdown Current
    • ISD,VBIAS = 5.5 µA at VBIAS = 5 V
    • ISD,VIN = 4 nA at VBIAS = 5 V, VIN = 5 V
  • Controlled and Adjustable Slew Rate through CT
  • Power Good (PG) Indicator
  • Quick Output Discharge (QOD) (TPS22990 Only)
  • 3-mm × 2-mm SON 10-pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM
  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • VIN Voltage Range: 0.6 V to VBIAS
  • On-Resistance
    • RON = 3.9 mΩ (typical) at VIN = 5 V
      (VBIAS = 5 V)
    • RON = 3.9 mΩ (typical) at VIN = 3.3 V
      (VBIAS = 3.3 V)
  • 10-A Maximum Continuous Switch Current
  • Quiescent Current
    • IQ,VBIAS = 63 µA at VBIAS = 5 V
  • Shutdown Current
    • ISD,VBIAS = 5.5 µA at VBIAS = 5 V
    • ISD,VIN = 4 nA at VBIAS = 5 V, VIN = 5 V
  • Controlled and Adjustable Slew Rate through CT
  • Power Good (PG) Indicator
  • Quick Output Discharge (QOD) (TPS22990 Only)
  • 3-mm × 2-mm SON 10-pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

The TPS22990 product family consists of two devices: TPS22990 and TPS22990N. Each device is a 3.9-mΩ, single-channel load switch with a controlled and adjustable turn on and integrated PG indicator.

The devices contain an N-channel MOSFET that can operate over an input voltage range of 0.6 V to 5.5 V and can support a maximum continuous current of
10 A. The wide input voltage range and high current capability enable the devices to be used across multiple designs and end equipments. 3.9-mΩ On-resistance minimizes the voltage drop across the load switch and power loss from the load switch.

The controlled rise time for the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The adjustable slew rate through CT provides the design flexibility to trade off inrush current and power up timing requirements. Integrated PG indicator notifies the system about the status of the load switch to facilitate seamless power sequencing.

The TPS22990 has an optional 218-Ω On-chip resistor for quick discharge of the output when switch is disabled to avoid any unknown state caused by floating supply to the downstream load.

The TPS22990 is available in a small, space-saving
3-mm × 2-mm 10-SON package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22990 product family consists of two devices: TPS22990 and TPS22990N. Each device is a 3.9-mΩ, single-channel load switch with a controlled and adjustable turn on and integrated PG indicator.

The devices contain an N-channel MOSFET that can operate over an input voltage range of 0.6 V to 5.5 V and can support a maximum continuous current of
10 A. The wide input voltage range and high current capability enable the devices to be used across multiple designs and end equipments. 3.9-mΩ On-resistance minimizes the voltage drop across the load switch and power loss from the load switch.

The controlled rise time for the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The adjustable slew rate through CT provides the design flexibility to trade off inrush current and power up timing requirements. Integrated PG indicator notifies the system about the status of the load switch to facilitate seamless power sequencing.

The TPS22990 has an optional 218-Ω On-chip resistor for quick discharge of the output when switch is disabled to avoid any unknown state caused by floating supply to the downstream load.

The TPS22990 is available in a small, space-saving
3-mm × 2-mm 10-SON package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22998 ACTIVE 5.5-V, 10-A, 4-mΩ On-Resistance load switch Same voltage and current in a smaller package.
TPS22992 ACTIVE 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge Same functionality in a smaller package with max 6 A.
TPS22997 ACTIVE 5.5-V 10-A 4-mΩ on-resistance load switch with power good Next generation 10-A load switch with a smaller package size (1.5mm x 2mm) and thermal shutdown (TSD)
TPS25981 ACTIVE 2.7-V to 16-V, 10-A, 6-mΩ eFuse with transient overcurrent blanking timer Current monitor, quick output discharge, higher RON, and overvoltage lockout in a smaller package.

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPS22990 5.5-V, 10-A, 3.9-mΩ On-Resistance Load Switch datasheet (Rev. C) PDF | HTML Sep 13, 2017
Application brief Optimize Power Distribution in Low Voltage Applications with Integrated Load Swi PDF | HTML Aug 25, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML Apr 26, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Fundamentals of On-Resistance in Load Switches Jun 9, 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML Feb 3, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22990EVM — TPS22990 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

The TPS22990 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990 load switch. The TPS22990EVM allows the user to apply different input voltages (0.8-V to 5.5-V) under different loading conditions (0-A to 10-A) to the TPS22990. Parameters such as the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22990NEVM — TPS22990N 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

The TPS22990N evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990N load switch. The TPS22990NEVM allows the user to apply different input voltages (0.8 V to 5.5 V) under different loading conditions (0 A to 10 A) to the TPS22990N. Parameters such as the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22990 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBP2B.ZIP (3 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22990N Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBP4A.ZIP (48 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DML) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos