Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3800G27

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.5 Features Manual reset capable, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.5 Features Manual reset capable, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay Improved accuracy and lower quiescent current

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Ultra-Small Supply Voltage Supervisors datasheet (Rev. E) Oct 29, 2010

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​