Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3801

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.14, 1.71, 2.25, 2.64, 2.93, 4, 4.55 Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.14, 1.71, 2.25, 2.64, 2.93, 4, 4.55 Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay Enhanced accuracy (1.5%) with more threshold voltage options (1.6-4.9 V)

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet Ultra-Small Supply Voltage Supervisors datasheet (Rev. E) Oct 29, 2010
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Test report PMP15014 Test Results May 12, 2016
Test report PMP4742 Test Results Nov 12, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

PMP15014 — Infotainment Power System Reference Design for Automotive

The PME15014 is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos