Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3803-Q1

ACTIVE

Automotive, single-channel voltage detectors

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.226, 1.4 Features Ease-of-use Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.226, 1.4 Features Ease-of-use Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for Automotive Applications
  • Single Voltage Detector (TPS3803): Adjustable
    and 1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable and
    3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805),
    Open-Drain Reset Output (TPS3803)
  • Temperature Range: –40°C to 125°C
  • 5-Pin SC-70 Package
  • Qualified for Automotive Applications
  • Single Voltage Detector (TPS3803): Adjustable
    and 1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable and
    3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805),
    Open-Drain Reset Output (TPS3803)
  • Temperature Range: –40°C to 125°C
  • 5-Pin SC-70 Package

The TPS3803-Q1 and TPS3805-Q1 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01-Q1 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805-Q1 devices provide a second adjustable SENSE input. RESET is asserted in case either of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT, RESET is deasserted again. The product spectrum is designed for 1.5-V, 3.3-V, and adjustable supply voltages.

The devices are available in a 5-pin SC-70 package. The TPS3803-Q1 and TPS3805-Q1 devices are characterized for operation over a temperature range of –40°C to 125°C.

The TPS3803-Q1 and TPS3805-Q1 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01-Q1 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805-Q1 devices provide a second adjustable SENSE input. RESET is asserted in case either of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT, RESET is deasserted again. The product spectrum is designed for 1.5-V, 3.3-V, and adjustable supply voltages.

The devices are available in a 5-pin SC-70 package. The TPS3803-Q1 and TPS3805-Q1 devices are characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV840-Q1 ACTIVE Automotive low-voltage supervisor with adjustable-reset time delay and manual reset Enhanced initial accuracy (1.0%) and lower quiescent current (120nA) in more fixed threshold voltage options
TPS3840-Q1 ACTIVE Automotive high-input voltage supervisor with manual reset and programmable-reset time delay Lower quiescent current (300nA) and fixed/adjustable threshold voltage options in more output topologies
TPS3899-Q1 ACTIVE Automotive nanopower supervisor with programmable sense and reset delay Lower quiescent current (120nA) with anti-glitch immunity feature and programmable reset time delay

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS380x-Q1 Voltage Detectors datasheet (Rev. C) PDF | HTML Jul 24, 2015
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Test report PMP1941 TEST RESULTS Jan 6, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3803Q1EVM — Evaluation module for the TPS3803x-Q1 voltage detectors

The TPS3803Q1EVM evaluation module (EVM) includes the TPS3803-Q1 and TPS3805-Q1 family of supervisory circuits. These supervisor ICs provide circuit initialization and timing supervision primarily for DSPs and processor-based systems. The EVM features two versions of the (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos