Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3823-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.93, 4.55 Features Manual reset capable, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.93, 4.55 Features Manual reset capable, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • ESD protection exceeds 2000V Per MIL-STD-883, Method 3015; using human body model (C = 100pF, R = 1500Ω)
  • Power-on reset generator with fixed delay time of 200ms (TPS3823/4/5/8-xx-Q1) or 25ms (TPS3820-xx-Q1)
  • Manual reset input (TPS3820/3/5/8-xx-Q1)
  • Reset output available in active-low (TPS3820/3/4/5-xx-Q1), Active-High (TPS3824/5-xx-Q1), and open drain (TPS3828-xx-Q1)
  • Supply voltage supervision range: 2.5V, 3V, 3.3V, 5V
  • Watchdog timer (TPS3820/3/4/8-xx-Q1)
  • Supply current of 15µA (typical)
  • 5-Pin SOT-23 package
  • Temperature range: −40°C to 125°C
  • Qualified for automotive applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • ESD protection exceeds 2000V Per MIL-STD-883, Method 3015; using human body model (C = 100pF, R = 1500Ω)
  • Power-on reset generator with fixed delay time of 200ms (TPS3823/4/5/8-xx-Q1) or 25ms (TPS3820-xx-Q1)
  • Manual reset input (TPS3820/3/5/8-xx-Q1)
  • Reset output available in active-low (TPS3820/3/4/5-xx-Q1), Active-High (TPS3824/5-xx-Q1), and open drain (TPS3828-xx-Q1)
  • Supply voltage supervision range: 2.5V, 3V, 3.3V, 5V
  • Watchdog timer (TPS3820/3/4/8-xx-Q1)
  • Supply current of 15µA (typical)
  • 5-Pin SOT-23 package
  • Temperature range: −40°C to 125°C

For all new designs with TPS3820-xx-Q1, use the TPS3820-xxQPDBVRQ1 part number. The TPS3820-xxQP is functionally equivalent and a replacement to the TPS3820xxQ. The TPS3820-xxQDBVRQ1 is not recommended for new designs (NRND).

The TPS382x-xx-Q1 family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains below the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to verify a proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT−. When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x-xx-Q1 family also offers watchdog time out options of 200ms (TPS3820-xx-Q1) and 1.6s (TPS3823/4/8-xx-Q1).

For all new designs with TPS3820-xx-Q1, use the TPS3820-xxQPDBVRQ1 part number. The TPS3820-xxQP is functionally equivalent and a replacement to the TPS3820xxQ. The TPS3820-xxQDBVRQ1 is not recommended for new designs (NRND).

The TPS382x-xx-Q1 family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains below the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to verify a proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT−. When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x-xx-Q1 family also offers watchdog time out options of 200ms (TPS3820-xx-Q1) and 1.6s (TPS3823/4/8-xx-Q1).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS3823 ACTIVE Active-low, push-pull, voltage supervisor (reset IC) with 1.6-s watchdog & manual reset Catalog version of this device
Similar functionality to the compared device.
TPS3850-Q1 ACTIVE Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Integrated window watchdog and window voltage monitoring option with enhanced accuracy (0.8%)
TPS3851-Q1 ACTIVE Automotive, high-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)
TPS3431-Q1 ACTIVE Automotive, standard programmable watchdog timer with enable A standalone watchdog timer with no built-in voltage monitoring feature

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS382x-xx-Q1 Voltage Monitor With Watchdog Timer datasheet (Rev. E) PDF | HTML Mar 19, 2025
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Functional safety information TPS382x-Q1 Functional Safety FIT Rate and Failure Mode Distribution Dec 19, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) Apr 5, 2019
Application note Disabling the Watchdog Timer for TI's Family of Supervisors Oct 30, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS382-Q1EVM — Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog

The TPS382-Q1EVM evaluation module (EVM) has five different TPS382x-Q1 devices to let you evaluate and test the different features of the product family.  The EVM includes devices with 2.5-V, 3-V, 3.3-V and 5-V fixed monitoring, watchdog input, manual reset, (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos