Home Power management DC/DC switching regulators DC/DC converters

TPS563202S

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Pin-to-pin upgrade with higher efficiency

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.3 Vout (max) (V) 7 Vout (min) (V) 0.806 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00038 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.3 Vout (max) (V) 7 Vout (min) (V) 0.806 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00038 Duty cycle (max) (%) 80
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • 3-A converter with integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • ECO mode at light loading
  • Typical 580-kHz switching frequency
  • Low shutdown current of less than 3 µA
  • 1.5% feedback voltage accuracy (25°C)
  • Supports pre-bias start-up
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms
  • 3-A converter with integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • ECO mode at light loading
  • Typical 580-kHz switching frequency
  • Low shutdown current of less than 3 µA
  • 1.5% feedback voltage accuracy (25°C)
  • Supports pre-bias start-up
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

The TPS563202S is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external components and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS563202S operates in ECO mode, which maintains high efficiency during light load operation. The TPS563202S is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

The TPS563202S is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external components and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS563202S operates in ECO mode, which maintains high efficiency during light load operation. The TPS563202S is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS563211 ACTIVE 4.2-V to 18-V, 3-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Fixed Frequency converter with soft-start and power good

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS563202S 4.3-V to 17-V Input, 3-A ECO Mode Synchronous Buck Converter in SOT563 datasheet PDF | HTML Oct 29, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos