Home Power management Multi-channel ICs (PMICs)

TPS6521845

ACTIVE

Product details

Processor supplier NXP/Freescale Processor name i.MX 6Solo/6DualLite, i.MX 6SoloX/SoloLite Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 5 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Vout (min) (V) 0.85 Vout (max) (V) 3.4 Iout (max) (A) 1.8 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.025 Switching frequency (max) (kHz) 2400 Switching frequency (typ) (kHz) 2400
Processor supplier NXP/Freescale Processor name i.MX 6Solo/6DualLite, i.MX 6SoloX/SoloLite Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 5 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Vout (min) (V) 0.85 Vout (max) (V) 3.4 Iout (max) (A) 1.8 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.025 Switching frequency (max) (kHz) 2400 Switching frequency (typ) (kHz) 2400
VQFN (RSL) 48 36 mm² (6 mm × 6 mm)
  • Three Adjustable Step-Down Converters With Integrated Switching FETs (DCDC1, DCDC2, and DCDC3):
    • DCDC1: 1.425-V Default, up to 1.8 A
    • DCDC2: 1.425-V Default, up to 1.8 A
    • DCDC3: 1.5-V Default, up to 1.8 A
    • VIN Range From 2.7 V to 5.5 V
    • Adjustable Output Voltage Range 0.85 V to 1.675 V (DCDC1 and DCDC2)
    • Adjustable Output Voltage Range 0.9 V to 3.4 V (DCDC3)
    • Power Save Mode at Light Load Current
    • 100% Duty Cycle for Lowest Dropout
    • Active Output-Discharge When Disabled
  • One Adjustable Buck-Boost Converter With Integrated Switching FETs (DCDC4):
    • DCDC4: 3.3-V Default, up to 1.6 A
    • VIN Range from 2.7 V to 5.5 V
    • Adjustable Output Voltage Range from 1.175 V to 3.4 V
    • Active Output-Discharge When Disabled
  • Two Low-Quiescent Current, High Efficiency Step-Down Converters for Battery Backup Domain (DCDC5, DCDC6)
    • DCDC5: 1-V Output
    • DCDC6: 1.8-V Output
    • VIN Range from 2.2 V to 5.5 V
    • Supplied From System Power or Coin-Cell Backup Battery
  • Adjustable General-Purpose LDO (LDO1)
    • LDO1: 1.8-V Default up to 400 mA
    • VIN Range from 1.8 V to 5.5 V
    • Adjustable Output Voltage Range from 0.9 V to 3.4 V
    • Active Output-Discharge When Disabled
  • Low-Voltage Load Switch (LS1) With 350-mA Current Limit
    • VIN Range From 1.2 V to 3.6 V
    • 110-mΩ (Max) Switch Impedance at 1.35 V
  • 5-V Load Switch (LS2) With 100-mA or 500-mA Selectable Current Limit
    • VIN Range From 4 V to 5.5 V
    • 500-mΩ (Max) Switch Impedance at 5 V
  • High-Voltage Load Switch ( LS3) With 100-mA or 500-mA Selectable Current Limit
    • VIN Range From 1.8 V to 10 V
    • 500-mΩ (Max) Switch Impedance
  • Supervisor With Built-in Supervisor Function Monitors
    • DCDC1, DCDC2 ±4% Tolerance
    • DCDC3, DCDC4 ±5% Tolerance
    • LDO1 ±5% Tolerance
  • Protection, Diagnostics, and Control:
    • Undervoltage Lockout (UVLO)
    • Always-on Push-Button Monitor
    • Overtemperature Warning and Shutdown
    • Separate Power-Good Output for Backup and Main Supplies
    • I2C Interface (Address 0x24) (See Timing Requirements for I2C Operation at 400 kHz)
  • Three Adjustable Step-Down Converters With Integrated Switching FETs (DCDC1, DCDC2, and DCDC3):
    • DCDC1: 1.425-V Default, up to 1.8 A
    • DCDC2: 1.425-V Default, up to 1.8 A
    • DCDC3: 1.5-V Default, up to 1.8 A
    • VIN Range From 2.7 V to 5.5 V
    • Adjustable Output Voltage Range 0.85 V to 1.675 V (DCDC1 and DCDC2)
    • Adjustable Output Voltage Range 0.9 V to 3.4 V (DCDC3)
    • Power Save Mode at Light Load Current
    • 100% Duty Cycle for Lowest Dropout
    • Active Output-Discharge When Disabled
  • One Adjustable Buck-Boost Converter With Integrated Switching FETs (DCDC4):
    • DCDC4: 3.3-V Default, up to 1.6 A
    • VIN Range from 2.7 V to 5.5 V
    • Adjustable Output Voltage Range from 1.175 V to 3.4 V
    • Active Output-Discharge When Disabled
  • Two Low-Quiescent Current, High Efficiency Step-Down Converters for Battery Backup Domain (DCDC5, DCDC6)
    • DCDC5: 1-V Output
    • DCDC6: 1.8-V Output
    • VIN Range from 2.2 V to 5.5 V
    • Supplied From System Power or Coin-Cell Backup Battery
  • Adjustable General-Purpose LDO (LDO1)
    • LDO1: 1.8-V Default up to 400 mA
    • VIN Range from 1.8 V to 5.5 V
    • Adjustable Output Voltage Range from 0.9 V to 3.4 V
    • Active Output-Discharge When Disabled
  • Low-Voltage Load Switch (LS1) With 350-mA Current Limit
    • VIN Range From 1.2 V to 3.6 V
    • 110-mΩ (Max) Switch Impedance at 1.35 V
  • 5-V Load Switch (LS2) With 100-mA or 500-mA Selectable Current Limit
    • VIN Range From 4 V to 5.5 V
    • 500-mΩ (Max) Switch Impedance at 5 V
  • High-Voltage Load Switch ( LS3) With 100-mA or 500-mA Selectable Current Limit
    • VIN Range From 1.8 V to 10 V
    • 500-mΩ (Max) Switch Impedance
  • Supervisor With Built-in Supervisor Function Monitors
    • DCDC1, DCDC2 ±4% Tolerance
    • DCDC3, DCDC4 ±5% Tolerance
    • LDO1 ±5% Tolerance
  • Protection, Diagnostics, and Control:
    • Undervoltage Lockout (UVLO)
    • Always-on Push-Button Monitor
    • Overtemperature Warning and Shutdown
    • Separate Power-Good Output for Backup and Main Supplies
    • I2C Interface (Address 0x24) (See Timing Requirements for I2C Operation at 400 kHz)

The TPS6521845 is a single chip power management IC, specifically designed to support both portable (Li-Ion battery) and non-portable (5-V adapter) applications.The device is characterized across a –40°C to +105°C temperature range, making it suitable for a wide range of industrial applications.

The TPS6521845 is a single chip power management IC, specifically designed to support both portable (Li-Ion battery) and non-portable (5-V adapter) applications.The device is characterized across a –40°C to +105°C temperature range, making it suitable for a wide range of industrial applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS6521815 ACTIVE User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches Same functionality but pre-programmed to power different NXP processor
TPS6521835 ACTIVE Power Management IC (PMIC) for NXP i.MX 6ULL/ 6UltraLite Same functionality but pre-programmed to power different NXP processor
TPS6521825 ACTIVE Power Management IC (PMIC) for NXP i.MX 8M mini Same functionality but pre-programmed to power different NXP processor

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS6521845 Power Management IC (PMIC) for NXP i.MX 6Solo and 6DualLite datasheet (Rev. A) Jul 23, 2021
Application brief Powering the NXP i.MX 6Solo, 6DualLite with the TPS6521815 PMIC (Rev. A) PDF | HTML Dec 9, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-TPS65218 — TPS65218 Customer Programming BoosterPack

The TPS65218 Customer Programming BoosterPack uses an MSP430F5529 Launchpad in order to enable customer programming of the non-volatile memory of the TPS65218D0 Power Management IC. The BOOSTXL-TPS65218 features a socket for programming units before soldering down on TPS65218EVM-100 or customer (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS65218EVM-100 — TPS65218 Evaluation Module

The TPS65218EVM is a fully assembled platform for evaluating the performance of the TPS65218 power management device.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos