Home Power management Linear & low-dropout (LDO) regulators

TPS756

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A54 ACTIVE 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator Lower noise and can be paralleled in order to achieve 5-A
TPS7A57 ACTIVE 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator Alternative product offering much lower noise performance in smaller enhanced QFN package

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.8 Iout (max) (A) 5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.22 Fixed output options (V) 1.5, 1.8, 2.5, 3.3, 5 Noise (µVrms) 35 PSRR at 100 KHz (dB) 12 Iq (typ) (mA) 0.12 Features Enable Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.8 Iout (max) (A) 5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.22 Fixed output options (V) 1.5, 1.8, 2.5, 3.3, 5 Noise (µVrms) 35 PSRR at 100 KHz (dB) 12 Iq (typ) (mA) 0.12 Features Enable Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 85
TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (KC) 5 45.212 mm² (10.16 mm × 4.45 mm)
  • 5-A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed-Output and Adjustable Versions
  • Dropout Voltage Typically 250 mV at 5 A (TPS75633)
  • Low 125 µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO–220 and TO–263 Surface-Mount Packages
  • Thermal Shutdown Protection
  • 5-A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed-Output and Adjustable Versions
  • Dropout Voltage Typically 250 mV at 5 A (TPS75633)
  • Low 125 µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO–220 and TO–263 Surface-Mount Packages
  • Thermal Shutdown Protection

The TPS756xx family of 5-A low dropout (LDO) regulators contains four fixed voltage option regulators and an adjustable voltage option regulator. These devices are capable of supplying 5 A of output current with a dropout of 250 mV (TPS75633). Therefore, the device is capable of performing a 3.3-V to 2.5-V conversion.

Quiescent current is 125 µA at full load and drops down to less than 1 µA when the device is disabled. The TPS756xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 250 mV at an output current of 5 A for the TPS75633) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125 µA over the full range of output current). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when EN (enable) is connected to a high voltage level (> 2 V). Applying a low voltage level (< 0.7 V) to EN shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

The TPS756xx is offered in 1.5-V, 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.22 V to 5 V). Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS756xx family is available in a 5-pin TO–220 (KC) and TO–263 (KTT) packages.

The TPS756xx family of 5-A low dropout (LDO) regulators contains four fixed voltage option regulators and an adjustable voltage option regulator. These devices are capable of supplying 5 A of output current with a dropout of 250 mV (TPS75633). Therefore, the device is capable of performing a 3.3-V to 2.5-V conversion.

Quiescent current is 125 µA at full load and drops down to less than 1 µA when the device is disabled. The TPS756xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 250 mV at an output current of 5 A for the TPS75633) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125 µA over the full range of output current). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when EN (enable) is connected to a high voltage level (> 2 V). Applying a low voltage level (< 0.7 V) to EN shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

The TPS756xx is offered in 1.5-V, 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.22 V to 5 V). Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS756xx family is available in a 5-pin TO–220 (KC) and TO–263 (KTT) packages.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS756xx: Fast-Transient Response 5-A Low Dropout Voltage Regulators datasheet (Rev. C) Mar 1, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​