Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 75 | TUBE |
Features for the TS12A4517
- ±1-V to ±6-V Dual-Supply Operation
- Specified ON-State Resistance:
- 25 Max With ±5-V Supply
- 35 Max With ±3.3-V Supply
- 47 Max With ±1.8-V Supply
- Specified Low OFF-Leakage Currents:
- 5 nA at 25°C
- 10 nA at 85°C
- Specified Low ON-Leakage Currents:
- 5 nA at 25°C
- 10 nA at 85°C
- Low Charge Injection: 13 pC (±5-V Supply)
- Fast Switching Speed:
tON = 85 ns, tOFF = 50 ns (±5-V Supply) - Break-Before-Make Operation (tON > tOFF)
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2500-V Human-Body Model (A114-F)
- 1000-V Charged-Device Model (C101-C)
- 250-V Machine Model (A115-A)
Description for the TS12A4517
The TS12A4516/TS12A4517 are single pole/single throw (SPST), low-voltage, dual-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4516 is normally open (NO). The TS12A4517 is normally closed (NC).
These CMOS switches can operate continuously with a dual supplies between ±1 V and ±6 V [(2 V < (V+ V) < 12 V]. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 5 nA at 25°C or 10 nA at 85°C.
For pin-compatible parts for use with single supply, see the TS12A4514/TS12A4515.