Home Interface USB ICs USB redrivers & multiplexers

TUSB216I

ACTIVE

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Ron (typ) (mΩ) 3500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features USB 2.0 Redriver with 5 Meter Cable Redriving Strength Integrated BC 1.2 CDP battery charging controller RGY Package Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Ron (typ) (mΩ) 3500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features USB 2.0 Redriver with 5 Meter Cable Redriving Strength Integrated BC 1.2 CDP battery charging controller RGY Package Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
X2QFN (RWB) 12 2.56 mm² (1.6 mm × 1.6 mm)
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 CDP battery charging controller
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX sensitivity settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB216I devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211A, 212, 214, and 217A (3.3 V)
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 CDP battery charging controller
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX sensitivity settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB216I devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211A, 212, 214, and 217A (3.3 V)

The TUSB216I is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB216I leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB216I includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB216I.

The TUSB216I improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB216I helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB216I is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

The TUSB216I is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB216I leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB216I includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB216I.

The TUSB216I improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB216I helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB216I is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TUSB212 ACTIVE USB 2.0 high speed signal conditioner with DC boost Second generation with a shorter cable application and no CDP
TUSB216-Q1 ACTIVE USB 2.0 high speed signal conditioner with battery charging 1.2 controller Third generation automotive option
TUSB214 ACTIVE USB 2.0 high speed signal conditioner with DC boost and integrated CDP Second generation with a shorter cable application
TUSB216 ACTIVE USB 2.0 high speed signal conditioner with DCP and CDP controllers Third generation commercial option
TUSB217A ACTIVE USB 2.0 high-speed signal conditioner with DCP and CDP controllers Third generation commercial option

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TUSB216IUSB 2.0 High-Speed Signal Conditioner With BC 1.2 Controller datasheet (Rev. A) PDF | HTML Dec 7, 2023
Application note TUSB21xx High-Speed Signal Quality Test Modes PDF | HTML Aug 8, 2022
Application note TUSB212 to TUSB216I Transition Guide PDF | HTML Mar 3, 2022
User guide TUSB211 to TUSB216I Transition Guide PDF | HTML May 25, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB216IEVM — TUSB216I USB 2.0 high-speed signal conditioner evaluation module

The TUSB216I evaluation module can be used to evaluate the signal conditioning abilities of the TUSB216I device for various applications.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos