Packaging information
Package | Pins WQFN (RUK) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TXS02324
- Level Translator
- VDDIO Range of 1.7 V to 3.3 V
- Low-Dropout (LDO) Regulator
- 50-mA LDO Regulator With Enable
- 1.8-V or 2.95-V Selectable Output Voltage
- 2.3-V to 5.5-V Input Voltage Range
- Very Low Dropout: 100 mV (Max) at 50 mA
- Control and Communication Through I2C Interface With Baseband Processor
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-B)
- 1000-V Charged-Device Model (C101)
- Package
- 20-Pin QFN (3 mm × 3 mm)
Description for the TXS02324
The TXS02324 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIMs/UICCs.
The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces, an integrated "fast-mode" 400 kb/s "slave" I2C control register interface for configuration purposes, a 32-kHz clock input for internal timing generation.
The voltage-level translator has two supply voltage pins. VDDIO sets the reference for the baseband interface and can be operated from 1.7 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.