Home Power management Linear & low-dropout (LDO) regulators

UA78

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Better PSRR
LM317 ACTIVE 1.5-A, 40-V, adjustable linear voltage regulator Adjustable version
LM7800 ACTIVE 1.5-A, 30-V, linear voltage regulator Better Accuracy
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Automotive version

Product details

Rating Catalog Vin (max) (V) 38 Vin (min) (V) 7 Iout (max) (A) 1.5 Output options Fixed Output Vout (max) (V) 24 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12, 15, 24 Noise (µVrms) 52 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4.3 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 38 Vin (min) (V) 7 Iout (max) (A) 1.5 Output options Fixed Output Vout (max) (V) 24 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12, 15, 24 Noise (µVrms) 52 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4.3 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² (10.16 mm × 4.55 mm) TO-220 (KCT) 3 45.212 mm² (10.16 mm × 4.45 mm) TO-263 (KTT) 3 154.8384 mm² (10.16 mm × 15.24 mm)
  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability
  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet µA78xx Fixed Positive Voltage Regulators datasheet (Rev. P) PDF | HTML Jan 13, 2015

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​