Home Power management Gate drivers Isolated gate drivers

UCC21330

ACTIVE

4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Product details

Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 9.2 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Catalog Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 9.2 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Catalog Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12 TI functional safety category Functional Safety-Capable
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Universal: dual low-side, dual high-side or halfbridge driver

  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing
  • Universal: dual low-side, dual high-side or halfbridge driver

  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing

The UCC21330 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21330 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21330 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21330 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21330 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21330 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UCC21330x 4A, 6A, 3kVRMS Isolated Dual-Channel Gate Driver datasheet (Rev. A) PDF | HTML Jun 28, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21220EVM-009 — UCC21220 4-A, 6-A 3.0-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module

UCC21220EVM-009 is designed for evaluating UCC21220, which is a 3.0-kVRMS Isolated Dual-Channel Gate Driver with 4.0-A source and 6.0-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos