Produktdetails

CPU Arm® Cortex®-M4 Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 40 Peripherals 1 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S Features OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -104 Operating temperature range (°C) -40 to 105 Edge AI enabled No
CPU Arm® Cortex®-M4 Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 40 Peripherals 1 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S Features OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -104 Operating temperature range (°C) -40 to 105 Edge AI enabled No
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) VQFN (RKP) 40 25 mm² (5 mm × 5 mm)

Wireless microcontroller

  • Powerful 48-MHz Arm Cortex-M4 processor
  • 352KB flash program memory
  • 32KB of ultra-low leakage SRAM
  • 8KB of Cache SRAM (Alternatively available as general-purpose RAM)
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Low power consumption

  • MCU consumption:
    • 2.91 mA active mode, CoreMark
    • 61 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 32KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Radio Consumption:
    • 6.4 mA RX
    • 7.1 mA TX at 0 dBm
    • 9.5 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Analog Comparator
  • UART, SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128-bit cryptographic accelerator
  • True random number generator (TRNG)
  • Additional cryptography drivers available in Software Development Kit (SDK)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • 5-mm × 5-mm RKP VQFN40 (23 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48-MHz Arm Cortex-M4 processor
  • 352KB flash program memory
  • 32KB of ultra-low leakage SRAM
  • 8KB of Cache SRAM (Alternatively available as general-purpose RAM)
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Low power consumption

  • MCU consumption:
    • 2.91 mA active mode, CoreMark
    • 61 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 32KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Radio Consumption:
    • 6.4 mA RX
    • 7.1 mA TX at 0 dBm
    • 9.5 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Analog Comparator
  • UART, SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128-bit cryptographic accelerator
  • True random number generator (TRNG)
  • Additional cryptography drivers available in Software Development Kit (SDK)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • 5-mm × 5-mm RKP VQFN40 (23 GPIOs)
  • RoHS-compliant package

The SimpleLink™ CC2651R3 device is a single-protocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3 is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC2651R3 has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3 supports +5 dBm TX at 9.5 mA in the 2.4-GHz band. CC2651R3 has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.

The CC2651R3 has a low sleep current of 0.8 µA with RTC and 32KB RAM retention.

Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC2651R3 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC2651R3 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

The SimpleLink™ CC2651R3 device is a single-protocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3 is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC2651R3 has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3 supports +5 dBm TX at 9.5 mA in the 2.4-GHz band. CC2651R3 has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.

The CC2651R3 has a low sleep current of 0.8 µA with RTC and 32KB RAM retention.

Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC2651R3 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC2651R3 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung.
CC2652R AKTIV Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, 2,4 GHz, 352 kB Pin-to-pin upgrade with increased flash and RAM

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 12
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt CC2651R3 SimpleLink™ Single-Protocol 2.4 GHz Wireless MCU datasheet (Rev. B) PDF | HTML 30.03.2022
* Benutzerhandbuch CC13x1x3, CC26x1x3 SimpleLink™ Wireless MCU Technical Reference Manual PDF | HTML 14.02.2022
* Errata CC2651R3 Silicon Errata (Rev. B) PDF | HTML 12.10.2026
Beratung zur Cybersicherheit Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML 28.05.2026
Beratung zur Cybersicherheit Denial of Service during Bluetooth LE authentication and connection PDF | HTML 28.05.2026
Anwendungshinweis CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06.08.2024
Anwendungshinweis Antenna Impedance Measurement and Matching PDF | HTML 22.03.2022
Anwendungshinweis Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25.02.2022
Anwendungshinweis Hardware Migration to CC2651R3 and CC2651P3 PDF | HTML 17.02.2022
Technischer Artikel Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML 04.06.2021
Anwendungshinweis RF PCB Simulation Cookbook 09.01.2019
Anwendungshinweis TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28.02.2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ Development Kit für Multi-Standard SimpleLink™ Drahtlos-MCU

Mit diesem LaunchPad™ wird die Entwicklung mit der SimpleLink Bluetooth Low Energy CC2642R-Drahtlos-MCU und der SimpleLink Multi-Standard CC2652R-Drahtlos-MCU mit Unterstützung für Bluetooth, Zigbee® und Thread beschleunigt. Softwareunterstützung erfolgt durch das Softwareentwicklungspaket (SDK) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Debug-Tastkopf

LB-3P-TRACE32-WIRELESS — Debug-System Lauterbach TRACE32® für Funkverbindungen

Die TRACE32®-Tools von Lauterbach umfassen eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler viele der Chips für die drahtlose Verbindung von TI analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debug-Lösungen für eingebettete Systeme bieten (...)

Unterstützte Produkte und Hardware
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

Die energieeffizienten SimpleLink™-SDKs unterstützen die Produktfamilien CC13xx, CC23xx, CC26xx und CC27xx. Zusammen bieten diese SDKs umfassende Softwarepakete für die Entwicklung von Sub-1-GHz- und 2,4-GHz-Anwendungen mit Unterstützung für stromsparende proprietäre und Multiprotokoll-Lösungen (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ARM-CGT — ARM Code Generation Tools - Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ARM-CGT-CLANG — Arm® code generation tools - compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

Die integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™ ist Teil des umfangreichen CCStudio™-Entwicklungsökosystems von TI und eine integrierte Entwicklungsumgebung für die Mikrocontroller, Prozessoren, drahtlosen Kommunikationsbausteine und Radarsensoren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Berechnungstool

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio ist eine Windows-Anwendung, die Entwickler von HF-Systemen dabei unterstützt, die Funkleistung bereits in einer frühen Entwicklungsphase für alle stromsparenden HF-Bausteine CC1xxx und CC2xxx von TI einfach zu bewerten. umfassend zu beurteilen. Sie vereinfacht die Erstellung der (...)

Unterstützte Produkte und Hardware
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

Der SimpleLine-Überprüfungsprozess für das Hardwaredesign stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, welcher Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann. Hier finden Sie einen einfachen dreistufigen Prozess (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RGZ) 48 Ultra Librarian
VQFN (RKP) 40 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos