Eine neuere Version dieses Produkts ist verfügbar

Selbe Funktionalität wie der verglichene Baustein bei abweichender Anschlussbelegung.
CC2340R5 AKTIV Bluetooth-, Zigbee- und Thread-Drahtlos-MCU, extrem niedriger Standby-Strom, 512 kB Flash und +8  Newer part, superset in terms of performance with lower price
CC2340R2 AKTIV Bluetooth-, Zigbee- und Thread-Drahtlos-MCU, extrem niedriger Standby-Strom, 256 kB Flash und +8  Newer part, superset in terms of performance with lower price

Produktdetails

CPU Arm® Cortex®-M4F Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators RNG Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -105 Operating temperature range (°C) -40 to 105 Edge AI enabled No
CPU Arm® Cortex®-M4F Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators RNG Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -105 Operating temperature range (°C) -40 to 105 Edge AI enabled No
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Microcontroller
    • Powerful 48 MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352 kB of in-system programmable flash
    • 256 kB of ROM for protocols and library functions
    • 8 kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80 kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4 kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
  • RoHS-compliant package
    • 7 mm × 7 mm RGZ VQFN48 ( 31 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I 2C and I 2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to 8 channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9 mA
    • Active mode TX 0 dBm: 7.0 mA
    • Active mode TX 5 dBm: 9.2 mA
    • Active mode MCU 48 MHz (CoreMark): 3.4 mA (71 µA/MHz)
    • Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
    • Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
    • Standby: 0.94 µA (RTC on, 80 kB RAM and CPU retention)
    • Shutdown: 150 nA (wakeup on external events)
  • Radio section
    • 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications and IEEE 802.15.4 PHY and MAC
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: -100 dBm for 802.15.4 (2.4 GHz), -105 dBm for Bluetooth 125 kbps (LE Coded PHY)
    • Output power up to +5 dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Wireless protocols
    • Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI 15.4 stack (2.4 GHz), and dynamic multiprotocol manager (DMM) driver.
  • Development Tools and Software
  • Microcontroller
    • Powerful 48 MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352 kB of in-system programmable flash
    • 256 kB of ROM for protocols and library functions
    • 8 kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80 kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4 kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
  • RoHS-compliant package
    • 7 mm × 7 mm RGZ VQFN48 ( 31 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I 2C and I 2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to 8 channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9 mA
    • Active mode TX 0 dBm: 7.0 mA
    • Active mode TX 5 dBm: 9.2 mA
    • Active mode MCU 48 MHz (CoreMark): 3.4 mA (71 µA/MHz)
    • Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
    • Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
    • Standby: 0.94 µA (RTC on, 80 kB RAM and CPU retention)
    • Shutdown: 150 nA (wakeup on external events)
  • Radio section
    • 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications and IEEE 802.15.4 PHY and MAC
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: -100 dBm for 802.15.4 (2.4 GHz), -105 dBm for Bluetooth 125 kbps (LE Coded PHY)
    • Output power up to +5 dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Wireless protocols
    • Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI 15.4 stack (2.4 GHz), and dynamic multiprotocol manager (DMM) driver.
  • Development Tools and Software

The SimpleLink™ CC2652R device is a multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Wide flexibility of protocol stack support in the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105°C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1 Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125 kbps LE Coded PHY).

The CC2652R device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs. The CC2652R is part of a scalable portfolio with flash sizes from 32 kB to 704 kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2652R device is a multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Wide flexibility of protocol stack support in the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105°C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1 Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125 kbps LE Coded PHY).

The CC2652R device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs. The CC2652R is part of a scalable portfolio with flash sizes from 32 kB to 704 kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung.
CC2652P AKTIV Drahtlose SimpleLink™-MCU mit ARM Cortex-M4F, 2,4 GHz, mit Integriertem Leistungsverstärker This product offers an integrated power amplifier (+20-dBm output power).
CC2652RB AKTIV Multiprotokollfähige drahtloser SimpleLink™-MCU mit ARM Cortex-M4F (32 Bit), 2,4 GHz, mit quarzlosem This product helps lower the system price with an integrated BAW resonator.
CC2651R3 AKTIV SimpleLink™ 2,4-GHz-Arm Cortex®-M4-Single-Protocol-32-Bit-Drahtlos-MCU mit 352 kB Flash-Speicher Pin-to-pin compatible with reduced flash and RAM
CC2652R7 AKTIV Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M4F, 2,4 GHz, 704 kB F Pin-to-pin upgrade with increased flash and RAM

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 65
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt CC2652RSimpleLink™ Multiprotocol 2.4 GHz Wireless MCU datasheet (Rev. J) PDF | HTML 28.11.2023
* Benutzerhandbuch CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML 28.06.2024
* Errata CC2652R SimpleLink™ Wireless MCU Device Revision E Silicon Errata (Rev. D) PDF | HTML 12.06.2023
Anwendungshinweis Configuration methods for BQB RF-PHY testing and SRRC fixed frequency testing for TI Bluetooth products (Rev. A) PDF | HTML 29.05.2026
Beratung zur Cybersicherheit Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML 28.05.2026
Beratung zur Cybersicherheit Denial of Service during Bluetooth LE authentication and connection PDF | HTML 28.05.2026
Anwendungshinweis How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 18.11.2025
Anwendungshinweis CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06.08.2024
Anwendungshinweis CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 02.05.2024
Technischer Artikel TI extends support of Amazon Sidewalk to improve connectivity between homes, neighborhoods and cities PDF | HTML 21.12.2023
Anwendungshinweis CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20.10.2022
Anwendungshinweis How to Do RF Radio Test With Your Bluetooth Product (Rev. A) PDF | HTML 04.08.2022
Anwendungshinweis Antenna Impedance Measurement and Matching PDF | HTML 22.03.2022
Auswahlhilfe Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) Download English Version (Rev.B) 07.03.2022
Anwendungshinweis Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25.02.2022
Anwendungshinweis Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML 20.12.2021
Anwendungshinweis TI Bluetooth® Mesh Software Product Brief PDF | HTML 17.12.2021
Anwendungshinweis HID over GATT Profile (HOGP) Bluetooth Low Energy PDF | HTML 07.12.2021
Anwendungshinweis Hardware Migration From CC26x0 to CC26x2R (Rev. D) 23.08.2021
Technischer Artikel How Wi-Fi® and Bluetooth® Low Energy can coexist in building automation and medic PDF | HTML 23.07.2021
Technischer Artikel Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML 04.06.2021
Application brief Dynamic Multi-protocol Manager (DMM) Tech Note (Rev. A) PDF | HTML 13.05.2021
Technischer Artikel An FAQ about the Matter connectivity standard PDF | HTML 11.05.2021
Whitepaper Dynamic Multi-Protocol (DMM) Performance 21.04.2021
Whitepaper Exploring Thread and Zigbee for home and building automation PDF | HTML 12.04.2021
Beratung zur Cybersicherheit Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 17.07.2020
Beratung zur Cybersicherheit Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 05.06.2020
Beratung zur Cybersicherheit Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 18.05.2020
Anwendungshinweis Cloning Z-Stack Network Properties Using the SimpleLink Wireless MCU Family PDF | HTML 31.03.2020
Anwendungshinweis SimpleLink WLAN Access Point (Rev. A) PDF | HTML 16.03.2020
Anwendungshinweis Z-Stack Large Mesh Network Performance Using the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 05.02.2020
Anwendungshinweis Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 28.01.2020
Anwendungshinweis Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 27.01.2020
Technischer Artikel Going crystal-less is easy with the world's first crystal-less, wireless SimpleLin PDF | HTML 02.01.2020
Whitepaper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 06.12.2019
Whitepaper Exploring IoT wireless connectivity in mechanical shock and vibration environme 07.11.2019
Whitepaper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) 25.09.2019
Anwendungshinweis Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML 23.09.2019
Weitere Dokumente Understanding security features for SimpleLink™ Zigbee CC13x2 and CC26x2 Wireles 17.06.2019
Application brief What's New in Zigbee 3.0 (Rev. A) PDF | HTML 06.06.2019
Anwendungshinweis Bluetooth® Low Energy Tree Structure Network PDF | HTML 29.05.2019
Anwendungshinweis Debugging Communication Range (Rev. A) PDF | HTML 23.05.2019
Anwendungshinweis Z-Stack End Dev Pwr Cons Measuremen w/ the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 17.05.2019
Anwendungshinweis Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs PDF | HTML 15.04.2019
Auswahlhilfe Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 21.02.2019
Whitepaper SimpleLink Crystal-Less Wireless MCU based on TI BAW technology 18.02.2019
Technischer Artikel The “key” to security: Zigbee 3.0’s security features PDF | HTML 05.02.2019
Product overview Out-of-box star-network solution: TI 15.4-Stack 14.01.2019
Anwendungshinweis Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 10.01.2019
Anwendungshinweis RF PCB Simulation Cookbook 09.01.2019
Product overview Meet the SimpleLink™ Sensor Controller 04.01.2019
Product overview Time Multiplexing: Concurrent Multi-standard Operation 03.01.2019
Whitepaper Migrating your proprietary solution to the SimpleLink™ WMCU 07.11.2018
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 05.11.2018
Technischer Artikel An out-of-the-box Internet of Things: building a seamless and secure smart home ne PDF | HTML 12.06.2018
Technischer Artikel Thread vs. Zigbee – what’s the difference? PDF | HTML 16.05.2018
Technischer Artikel Your microcontroller deserves a nap – designing “sleepy” wireless applications PDF | HTML 28.03.2018
Technischer Artikel How to create a robust building security system with TI’s SimpleLink MCU platform PDF | HTML 07.03.2018
Anwendungshinweis Low-Power ADC Solution for CC13x2 and CC26x2 02.03.2018
Whitepaper Thread and Zigbee for home and building automation 01.03.2018
Technischer Artikel 5 things to know about the newest devices of the SimpleLink MCU platform PDF | HTML 28.02.2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller PDF | HTML 27.02.2018
Anwendungshinweis Use of Low-power Zigbee® and Thread With the SimpleLink™ Wireless MCU Family 27.02.2018
Anwendungshinweis Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 05.03.2017
Anwendungshinweis TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28.02.2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ Development Kit für Multi-Standard SimpleLink™ Drahtlos-MCU

Mit diesem LaunchPad™ wird die Entwicklung mit der SimpleLink Bluetooth Low Energy CC2642R-Drahtlos-MCU und der SimpleLink Multi-Standard CC2652R-Drahtlos-MCU mit Unterstützung für Bluetooth, Zigbee® und Thread beschleunigt. Softwareunterstützung erfolgt durch das Softwareentwicklungspaket (SDK) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Entwicklungskit

BOOSTXL-ULPSENSE — SimpleLink™ ULP Sense BoosterPack™

Um loszulegen, besuchen Sie dev.ti.com/BOOSTXL-ULPSENSE

Das ULP Sense BoosterPack ist ein Kit, mit dem sich auf einfache Weise die extrem energieeffizienten Funktionen des Sensor-Controllers der HF-SoCs CC13x2/CC26x2 demonstrieren lassen. 

Beispiele für Anwendungen, die hiervon stark profitieren, (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Entwicklungskit

RFSTAR-3P-CC2652-MODULES — RFSTAR Multiprotokoll-Drahtlosmodul basierend auf CC2652R CC2652R7 CC2652P CC2652P7

RF-STAR von TI gibt es bereits seit mehr als einem Jahrzehnt als 3P IDH für drahtlose Verbindungsmodule und dient der Bereitstellung einer breiten Palette von drahtlosen Modulen und Lösungen auf der Basis von TI-Produkten, darunter BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G und Wi-SUN. 
Das (...)

Unterstützte Produkte und Hardware
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

LB-3P-TRACE32-WIRELESS — Debug-System Lauterbach TRACE32® für Funkverbindungen

Die TRACE32®-Tools von Lauterbach umfassen eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler viele der Chips für die drahtlose Verbindung von TI analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debug-Lösungen für eingebettete Systeme bieten (...)

Unterstützte Produkte und Hardware
Debug-Tastkopf

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Unterstützte Produkte und Hardware
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

Die energieeffizienten SimpleLink™-SDKs unterstützen die Produktfamilien CC13xx, CC23xx, CC26xx und CC27xx. Zusammen bieten diese SDKs umfassende Softwarepakete für die Entwicklung von Sub-1-GHz- und 2,4-GHz-Anwendungen mit Unterstützung für stromsparende proprietäre und Multiprotokoll-Lösungen (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software

This Texas Instruments OpenThread GitHub repository (ot-ti) contains all the software development components and tools that enable engineers to develop Thread based products.
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ARM-CGT — ARM Code Generation Tools - Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ARM-CGT-CLANG — Arm® code generation tools - compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE ist eine integrierte Entwicklungsumgebung für die Embedded-Prozessoren von Texas Instruments, die als Desktop- wie auch als cloudbasierte Anwendung verfügbar ist. Sie ist Teil des umfangreichen CCStudio™-Entwicklungs-Ökosystems von TI.

Da CCStudio IDE auf dem Eclipse Theia™-Framework (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SENSOR-CONTROLLER-STUDIO — Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

TSK-3P-VX-TOOLSET — TASKING-VX-Toolset für Arm

Das VX-Toolset für Arm ist eine zertifizierte Compiler-Toolchain für die Entwicklung sicherheitskritischer Embedded-Software auf ausgewählten Cortex-M- und Cortex-R-Kernbausteinen. Mit der Eclipse-IDE-Integration, erweiterter Multicore-Unterstützung und Kompatibilität mit TASKING-BlueBox-Debuggern (...)

Unterstützte Produkte und Hardware
Onlineschulungen

SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Anwendungssoftware und Frameworks

SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs

Die mobile App SimpleLink Connect ist eine Bluetooth® Low Energy-Beispielanwendung für Mobilgeräte, die mit folgenden Geräten kompatibel ist:

  • CC23XX Bausteine, auf denen das SIMPLELINK-LOW-POWER-SDK ausgeführt wird
  • CC33xx Bausteine, die an einen Host angeschlossen sind, auf dem die (...)
Unterstützte Produkte und Hardware
Plug-in

SIMPLELINK-BLE-PLUGIN-AZURE-GATEWAY-EXAMPLE-PACK — SimpleLink™ Bluetooth low energy plug-in Azure™ gateway example pack

Das SimpleLink™ SDK-Bluetooth-Plug-in ist ein begleitendes Softwarepaket, das den Einsatz eines Bluetooth-Netzwerkprozessors (NWP) auf einer Host-SimpleLink-Plattform ermöglicht. Dieses Softwarepaket unterstützt die Bausteine MSP432P4, MSP432E4 und CC32xx als Host-Plattformen und CC2650MODA, CC2640 (...)

Unterstützte Produkte und Hardware
Plug-in

SIMPLELINK-SDK-BLUETOOTH-PLUGIN — Bluetooth Plug-in for SimpleLink™ MCU SDK

Das SimpleLink™ SDK-Bluetooth-Plug-in ist ein begleitendes Softwarepaket, das den Einsatz eines Bluetooth-Netzwerkprozessors (NWP) auf einer Host-SimpleLink-Plattform ermöglicht. Dieses Softwarepaket unterstützt die Bausteine MSP432P4, MSP432E4 und CC32xx als Host-Plattformen und CC2650MODA, CC2640 (...)

Unterstützte Produkte und Hardware
Plug-in

SIMPLELINK-SDK-LVGL-PLUGIN — SimpleLink™ SDK LittlevGL plug-in

Das SimpleLink™ SDK-LVGL-Plugin ist ein begleitendes Softwarepaket, das erweiterte Grafikfunktionen auf verschiedenen SimpleLink™ MCU-Plattformen ermöglicht, indem die kostenlose Open-Source-Bibliothek LittlevGL von Dritten in das SimpleLink SDK-Ökosystem integriert wird. Das Plug-in enthält (...)

Unterstützte Produkte und Hardware
Plug-in

SIMPLELINK-SDK-WIFI-PLUGIN — SimpleLink™ software development kit (SDK) Wi-Fi® plug-in

The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2

Mit dem SmartRF Flash Programmer 2 kann der Flash-Speicher in kabellosen, ARM-basierten energieeffizienten RF-MCU von Texas Instruments über Debugging und serielle Schnittstellen programmiert werden. Liste der unterstützten Produkte auf Kompatibilität überprüfen. Uniflash kann darüber hinaus zur (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Support-Software

RF-RANGE-ESTIMATOR — RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Unterstützte Produkte und Hardware
Berechnungstool

BT-POWER-CALC — Bluetooth- und Channel-Sounding-Leistungsrechner für CC13xx-, CC26xx-, CC23xx- und CC27xx-Baustein

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Unterstützte Produkte und Hardware
Berechnungstool

PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Unterstützte Produkte und Hardware
Berechnungstool

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio ist eine Windows-Anwendung, die Entwickler von HF-Systemen dabei unterstützt, die Funkleistung bereits in einer frühen Entwicklungsphase für alle stromsparenden HF-Bausteine CC1xxx und CC2xxx von TI einfach zu bewerten. umfassend zu beurteilen. Sie vereinfacht die Erstellung der (...)

Unterstützte Produkte und Hardware
Berechnungstool

ZIGBEE-POWER-CALC — Z-Stack™ Leistungsberechnungs-Tool

Mit diesem Tool können Benutzer der SimpleLink™ Z-Stack™ Software das Systemleistungsprofil für ein Endgerät im Ruhezustand in einer Zigbee-Anwendung analysieren. Mit diesem Rechner kann der Benutzer die potenzielle Systembatterielebensdauer bewerten und festlegen, wie die Batterielebensdauer (...)
Unterstützte Produkte und Hardware
Zertifizierung

CC26XX-REPORTS — CC26xx regulatory certifcation reports

Suchen Sie nach Unterstützung bei der Zertifizierung für CC26xx-Module? CC26xx-ZERTIFIZIERUNG bietet die relevanten Informationen und Unterstützung für eine erfolgreiche Zertifizierung Ihres Produkts. Auf dieser Seite finden Sie die neuesten Zertifizierungsberichte unserer Module sowie unsere (...)
Unterstützte Produkte und Hardware
Designtool

3P-WIRELESS-MODULES — Suchtool für drahtlose Module von Drittanbietern

Das Suchtool für drahtlose Module von Drittanbietern unterstützt Entwickler dabei, Produkte zu finden, welche ihren Endgerätespezifikationen entsprechen, und produktionsbereite Drathlosmodule zu beschaffen. Die im Suchtool enthaltenen Verkäufer von Drittanbietermodulen sind unabhängige (...)

Unterstützte Produkte und Hardware
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

Der SimpleLine-Überprüfungsprozess für das Hardwaredesign stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, welcher Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann. Hier finden Sie einen einfachen dreistufigen Prozess (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RGZ) 48 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videoreihe

Alle Videos anzeigen

Videos