Produktdetails

CPU Arm® Cortex®-M4 Type Module, Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 4 STAs, 6 secure sockets, 802.11bgn, IPv4 & IPv6 Edge AI enabled No Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -40 to 85
CPU Arm® Cortex®-M4 Type Module, Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 4 STAs, 6 secure sockets, 802.11bgn, IPv4 & IPv6 Edge AI enabled No Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -40 to 85
QFM (MOB) 63 358.75 mm² (0 mm × 0 mm)
  • CC3220MODx is a family of wireless MCU modules consisting of SimpleLink™ Wi-Fi single chip wireless MCUs—the CC3220MODS and CC3220MODAS modules consist of the CC3220SM2ARGK wireless MCU, while the CC3220MODSF and CC3220MODASF modules consist of the CC3220SF12ARGK wireless MCU. Fully integrated, industrial temperature-grade, green modules include all required clocks, SPI Flash, and passives
  • CC3220MODAx modules include an integral antenna for easy integration into the host system
  • CC3220MODx and CC3220MODAx SimpleLink™ Wi-Fi® wireless MCU System-on-Chip (SoC) contains a single chip with two separate execution environments:
    • User application dedicated Arm Cortex-M4 MCU
    • Network processor MCU to run all Wi-Fi and internet logical layers
  • FCC, IC, CE, MIC, and SRRC Certified
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • CC3220MODS and CC3220MODAx variants include 256KB of RAM
      • CC3220MODSF and CC3220MODASF are Flash-based MCUs with an integrated 1MB of Flash and 256KB of RAM
      • Peripheral drivers in ROM
    • McASP supports two I2S channels
    • SD
    • SPI
    • I2C
    • UART
    • 8-Bit synchronous image interface
    • Four General-Purpose Timers (GPTs) with 16-Bit PWM mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Debug interfaces: JTAG, cJTAG, and SWD
  • Wi-Fi network processor subsystem:
    • Wi-Fi® Internet-on-a chip™ dedicated Arm® MCU completely offloads Wi-Fi and internet protocols from the application MCU
    • Wi-Fi® Modes:
      • 802.11b/g/n Station
      • 802.11b/g/n Access Point Supports up to Four Stations
      • Wi-Fi Direct Client and Group Owner
      • WPA2™ Personal and Enterprise Security: WEP, WPA™, WPA2 PSK, and WPA2 Enterprise (802.1x), WPA3™ personal and enterprise
      • IPv4 and IPv6 TCP and IP Stack
      • Industry-Standard BSD Socket Application Programming Interfaces (APIs):
        • 16 Simultaneous TCP or UDP Sockets
        • 6 Simultaneous TLS and SSL Sockets
      • IP Addressing: StaticIP, LLA, DHCPv4, DHCPv6 with Duplicate Address Detection (DAD)
      • SimpleLink™ technology connection manager for autonomous and fast Wi-Fi connections
      • Flexible Wi-Fi provisioning with SmartConfig™ technology, AP Mode, and WPS2 Options
      • RESTful API support using internal HTTP server
      • Embedded network applications running on dedicated network processor
      • Wide set of security features:
        • Hardware features:
          • Separate execution environments
          • Device identity
          • Hardware crypto engine for advanced fast security, including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum
        • Initial secure programming:
          • Debug security
          • JTAG and debug ports are locked
        • Personal and enterprise Wi-Fi security
        • Secure sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
      • Networking security
        • HTTPS server
        • Trusted Root-Certificate Catalog
        • TI Root-of-Trust Public Key
      • SW IP protection:
        • Secure key storage
        • File system security
        • Software tamper detection
        • Cloning protection
        • Secure Boot: Validate integrity and authenticity of runtime binary during boot
      • Embedded network applications running on dedicated network processor:
        • HTTP and HTTPS web server with dynamic user callbacks
        • mDNS, DNS-SD, and DHCP Servers
        • Ping
      • Recovery mechanism: can recover to factory defaults or to complete factory image
    • Wi-Fi TX power:
      • 17.0 dBm at 1 DSSS
      • 13.5 dBm at 54 OFDM
    • Wi-Fi RX sensitivity:
      • –95.0 dBm at 1 DSSS
      • –73.5 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage
      • VBAT: 2.3 to 3.6 V
    • Advanced low-power modes:
      • Shutdown: 1 µA
      • Hibernate: 5 µA
      • Low-Power Deep Sleep (LPDS): 135 µA (measured on CC3220MODS and CC3220MODSF with 256KB RAM retention)
      • RX Traffic (MCU Active): 59 mA (measured on CC3220MODS; CC3220MODSF and CC3220MODASF consume an additional 15 mA) at 54 OFDM
      • TX Traffic (MCU Active): 223 mA (measured on CC3220MODS; CC3220MODSF and CC3220MODASF consume an additional 15 mA) at 54 OFDM, maximum power
      • Idle connected (MCU in LPDS): 710 µA (measured on CC3220MODS and CC3220MODSF with 256KB RAM retention) at DTIM = 1
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 32-Mbit SPI Serial Flash
    • RF filter and passive components
  • Footprint compatible QFM package:
    • CC3220MODx: 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm
    • CC3220MODAx: 1.27-mm pitch, 63-pin, 20.5-mm × 25.0-mm
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem
  • CC3220MODx is a family of wireless MCU modules consisting of SimpleLink™ Wi-Fi single chip wireless MCUs—the CC3220MODS and CC3220MODAS modules consist of the CC3220SM2ARGK wireless MCU, while the CC3220MODSF and CC3220MODASF modules consist of the CC3220SF12ARGK wireless MCU. Fully integrated, industrial temperature-grade, green modules include all required clocks, SPI Flash, and passives
  • CC3220MODAx modules include an integral antenna for easy integration into the host system
  • CC3220MODx and CC3220MODAx SimpleLink™ Wi-Fi® wireless MCU System-on-Chip (SoC) contains a single chip with two separate execution environments:
    • User application dedicated Arm Cortex-M4 MCU
    • Network processor MCU to run all Wi-Fi and internet logical layers
  • FCC, IC, CE, MIC, and SRRC Certified
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • CC3220MODS and CC3220MODAx variants include 256KB of RAM
      • CC3220MODSF and CC3220MODASF are Flash-based MCUs with an integrated 1MB of Flash and 256KB of RAM
      • Peripheral drivers in ROM
    • McASP supports two I2S channels
    • SD
    • SPI
    • I2C
    • UART
    • 8-Bit synchronous image interface
    • Four General-Purpose Timers (GPTs) with 16-Bit PWM mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Debug interfaces: JTAG, cJTAG, and SWD
  • Wi-Fi network processor subsystem:
    • Wi-Fi® Internet-on-a chip™ dedicated Arm® MCU completely offloads Wi-Fi and internet protocols from the application MCU
    • Wi-Fi® Modes:
      • 802.11b/g/n Station
      • 802.11b/g/n Access Point Supports up to Four Stations
      • Wi-Fi Direct Client and Group Owner
      • WPA2™ Personal and Enterprise Security: WEP, WPA™, WPA2 PSK, and WPA2 Enterprise (802.1x), WPA3™ personal and enterprise
      • IPv4 and IPv6 TCP and IP Stack
      • Industry-Standard BSD Socket Application Programming Interfaces (APIs):
        • 16 Simultaneous TCP or UDP Sockets
        • 6 Simultaneous TLS and SSL Sockets
      • IP Addressing: StaticIP, LLA, DHCPv4, DHCPv6 with Duplicate Address Detection (DAD)
      • SimpleLink™ technology connection manager for autonomous and fast Wi-Fi connections
      • Flexible Wi-Fi provisioning with SmartConfig™ technology, AP Mode, and WPS2 Options
      • RESTful API support using internal HTTP server
      • Embedded network applications running on dedicated network processor
      • Wide set of security features:
        • Hardware features:
          • Separate execution environments
          • Device identity
          • Hardware crypto engine for advanced fast security, including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum
        • Initial secure programming:
          • Debug security
          • JTAG and debug ports are locked
        • Personal and enterprise Wi-Fi security
        • Secure sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
      • Networking security
        • HTTPS server
        • Trusted Root-Certificate Catalog
        • TI Root-of-Trust Public Key
      • SW IP protection:
        • Secure key storage
        • File system security
        • Software tamper detection
        • Cloning protection
        • Secure Boot: Validate integrity and authenticity of runtime binary during boot
      • Embedded network applications running on dedicated network processor:
        • HTTP and HTTPS web server with dynamic user callbacks
        • mDNS, DNS-SD, and DHCP Servers
        • Ping
      • Recovery mechanism: can recover to factory defaults or to complete factory image
    • Wi-Fi TX power:
      • 17.0 dBm at 1 DSSS
      • 13.5 dBm at 54 OFDM
    • Wi-Fi RX sensitivity:
      • –95.0 dBm at 1 DSSS
      • –73.5 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage
      • VBAT: 2.3 to 3.6 V
    • Advanced low-power modes:
      • Shutdown: 1 µA
      • Hibernate: 5 µA
      • Low-Power Deep Sleep (LPDS): 135 µA (measured on CC3220MODS and CC3220MODSF with 256KB RAM retention)
      • RX Traffic (MCU Active): 59 mA (measured on CC3220MODS; CC3220MODSF and CC3220MODASF consume an additional 15 mA) at 54 OFDM
      • TX Traffic (MCU Active): 223 mA (measured on CC3220MODS; CC3220MODSF and CC3220MODASF consume an additional 15 mA) at 54 OFDM, maximum power
      • Idle connected (MCU in LPDS): 710 µA (measured on CC3220MODS and CC3220MODSF with 256KB RAM retention) at DTIM = 1
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 32-Mbit SPI Serial Flash
    • RF filter and passive components
  • Footprint compatible QFM package:
    • CC3220MODx: 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm
    • CC3220MODAx: 1.27-mm pitch, 63-pin, 20.5-mm × 25.0-mm
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem

Start your design with the fully programmable FCC, IC, CE, MIC, and SRRC Certified wireless microcontroller (MCU) module with built-in Wi-Fi connectivity. Created for the IoT, the SimpleLink™ CC3220MODx and CC3220MODAx module family from Texas Instruments™ is a wireless module that integrates two physically separated on-chip MCUs.

  • An application processor—Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM, with 1MB of XIP Flash available on the CC3220SF variant.
  • A network processor MCU to run all Wi-Fi® and Internet logical layers. This ROM-based subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure internet connections with 256-bit encryption.

The CC3220MODx and CC3220MODAx wireless MCU family is a part of the second generation of the Internet-on-a chip™ family of solutions from TI. This generation introduces new features and capabilities that further simplify the connectivity of things to the internet. The new capabilities include:

  • IPv6
  • Enhanced Wi-Fi provisioning
  • Optimized low-power management
  • Enhanced file-system security
  • Wi-Fi AP connection with up to four stations
  • More concurrently opened BSD sockets—up to 16 BSD sockets (6 are secure HTTPS support)
  • HTTPS support
  • RESTful API support
  • Asymmetric keys crypto library
The CC3220MODx and CC3220MODAx wireless MCU family supports the following modes: station, AP, and Wi-Fi Direct®. The CC3220MODx and CC3220MODAx modules also supports WPA2 and WPA3 personal and enterprise security. This subsystem includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The module supports a variety of Wi-Fi provisioning methods, including HTTP based on AP mode, SmartConfig™ technology, and WPS2.0.

The power-management subsystem includes integrated DC/DC converters that support a wide range of supply voltages. This subsystem enables low-power consumption modes for extended battery life, such as low-power deep sleep, hibernate with RTC (consuming only 5 µA), and shutdown mode (consuming only 1 µA).

The module includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD, UART, SPI, I2C, and a 4-channel ADC.

The SimpleLink CC3220MODx and CC3220MODAx module family come in four different module variants: CC3220MODS, CC3220MODSF, CC3220MODA, and CC3220MODASF.

  • The CC3220MODS and CC3220MODAS modules include 256KB on application-dedicated embedded RAM for code and data. In addition, the CC3220MODAS includes an integral antenna.
  • The CC3220MODSF and CC3220MODASF modules include application-dedicated 1MB of Serial Flash and 256KB of RAM for code and data. In addition, the CC3220MODASF includes an integral antenna.

The four modules integrate the 40-MHz crystal, 32.768-kHz RTC clock, 32-Mb SPI serial Flash, RF filter, and passive components. The modules also have additional security features, such as encrypted and authenticated file systems, user IP encryption and authentication, secured boot (authentication and integrity validation of the application image at Flash boot time), and more.

The CC3220MODx and CC3220MODAx devices are a part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs. All share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform lets you add any combination of devices from the portfolio into your design. The ultimate goal of the SimpleLink platform is to achieve 100 percent code reuse when your design requirements change.

The CC3220MODx and CC3220MODAx module family is a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the E2E™ online community. The module family is also part of the SimpleLink™ MCU portfolio and supports the SimpleLink™ developers ecosystem. For more information, visit www.ti.com/simplelink.

Start your design with the fully programmable FCC, IC, CE, MIC, and SRRC Certified wireless microcontroller (MCU) module with built-in Wi-Fi connectivity. Created for the IoT, the SimpleLink™ CC3220MODx and CC3220MODAx module family from Texas Instruments™ is a wireless module that integrates two physically separated on-chip MCUs.

  • An application processor—Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM, with 1MB of XIP Flash available on the CC3220SF variant.
  • A network processor MCU to run all Wi-Fi® and Internet logical layers. This ROM-based subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure internet connections with 256-bit encryption.

The CC3220MODx and CC3220MODAx wireless MCU family is a part of the second generation of the Internet-on-a chip™ family of solutions from TI. This generation introduces new features and capabilities that further simplify the connectivity of things to the internet. The new capabilities include:

  • IPv6
  • Enhanced Wi-Fi provisioning
  • Optimized low-power management
  • Enhanced file-system security
  • Wi-Fi AP connection with up to four stations
  • More concurrently opened BSD sockets—up to 16 BSD sockets (6 are secure HTTPS support)
  • HTTPS support
  • RESTful API support
  • Asymmetric keys crypto library
The CC3220MODx and CC3220MODAx wireless MCU family supports the following modes: station, AP, and Wi-Fi Direct®. The CC3220MODx and CC3220MODAx modules also supports WPA2 and WPA3 personal and enterprise security. This subsystem includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The module supports a variety of Wi-Fi provisioning methods, including HTTP based on AP mode, SmartConfig™ technology, and WPS2.0.

The power-management subsystem includes integrated DC/DC converters that support a wide range of supply voltages. This subsystem enables low-power consumption modes for extended battery life, such as low-power deep sleep, hibernate with RTC (consuming only 5 µA), and shutdown mode (consuming only 1 µA).

The module includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD, UART, SPI, I2C, and a 4-channel ADC.

The SimpleLink CC3220MODx and CC3220MODAx module family come in four different module variants: CC3220MODS, CC3220MODSF, CC3220MODA, and CC3220MODASF.

  • The CC3220MODS and CC3220MODAS modules include 256KB on application-dedicated embedded RAM for code and data. In addition, the CC3220MODAS includes an integral antenna.
  • The CC3220MODSF and CC3220MODASF modules include application-dedicated 1MB of Serial Flash and 256KB of RAM for code and data. In addition, the CC3220MODASF includes an integral antenna.

The four modules integrate the 40-MHz crystal, 32.768-kHz RTC clock, 32-Mb SPI serial Flash, RF filter, and passive components. The modules also have additional security features, such as encrypted and authenticated file systems, user IP encryption and authentication, secured boot (authentication and integrity validation of the application image at Flash boot time), and more.

The CC3220MODx and CC3220MODAx devices are a part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs. All share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform lets you add any combination of devices from the portfolio into your design. The ultimate goal of the SimpleLink platform is to achieve 100 percent code reuse when your design requirements change.

The CC3220MODx and CC3220MODAx module family is a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the E2E™ online community. The module family is also part of the SimpleLink™ MCU portfolio and supports the SimpleLink™ developers ecosystem. For more information, visit www.ti.com/simplelink.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 53
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt CC3220MODx and CC3220MODAx SimpleLink™ Wi-Fi® CERTIFIED™ Wireless MCU Modules datasheet (Rev. E) PDF | HTML 13.05.2021
* Benutzerhandbuch CC3220 SimpleLink™ Wi-Fi® and Internet of Things TRM 08.02.2017
* Strahlungs- und Zuverlässigkeitsbericht CC3220MODSF Reliability Data - Reliability Estimate 27.07.2017
* Strahlungs- und Zuverlässigkeitsbericht CC3220MODS Reliability Data - Reliability Estimate 27.07.2017
* Strahlungs- und Zuverlässigkeitsbericht CC3220MODASF Reliability Data - Reliability Estimate 27.07.2017
* Strahlungs- und Zuverlässigkeitsbericht CC3220MODAS Reliability Data - Reliability Estimate 27.07.2017
Anwendungshinweis CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20.10.2022
Beratung zur Cybersicherheit TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15.01.2022
Anwendungshinweis TI Wi-Fi Test Strategy Overview (Rev. A) 01.07.2021
Zertifikat CC3220MODSF EC Declaration of Conformity (DoC) (Rev. A) 03.03.2021
Zertifikat CC3220MODS EC Declaration of Conformity (DoC) (Rev. A) 03.03.2021
Weitere Dokumente Building your application with security in mind (Rev. E) 28.10.2020
Benutzerhandbuch SimpleLink Wi-Fi AT Command User's Guide (Rev. D) PDF | HTML 19.10.2020
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30.09.2020
Application brief Wi-Fi® Enabled Electronic Smart Lock Security Application Brief (Rev. A) 29.09.2020
Anwendungshinweis CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29.09.2020
Anwendungshinweis SimpleLink™ Wi-Fi® Enabled Electronic Smart Lock (Rev. A) 29.09.2020
Anwendungshinweis SimpleLink™ Wi-Fi® CC3x20, CC3x3x Device Provisioning (Rev. C) PDF | HTML 18.09.2020
Anwendungshinweis CE Compliance Test Procedure for TI’s WiFi Devices PDF | HTML 19.08.2020
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3x20 and CC3x3x Provisioning for Mobile Applications (Rev. B) 17.08.2020
Anwendungshinweis SimpleLink™ Wi-Fi® CC3x3x Serial Flash (Rev. B) 17.08.2020
Benutzerhandbuch UniFlash CC3x20, CC3x3x SimpleLink™ Wi-Fi® and IoC™ Solution ImageCreator (Rev. H) 17.08.2020
Zertifikat Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 10.08.2020
Beratung zur Cybersicherheit Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 05.06.2020
Benutzerhandbuch CC3220 SimpleLink™ Wi-Fi® LaunchPad™ Development Kit Hardware User's Guide (Rev. C) 05.03.2020
Anwendungshinweis Module Reliability for CC2xxxMODx, CC3xxxMODx, CC3xxxMODAx, and WL18xxMOD (Rev. A) 06.02.2020
Anwendungshinweis Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30.01.2020
Whitepaper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) 25.09.2019
Benutzerhandbuch SimpleLink™ WiFi Certificates Handling (Rev. A) 26.06.2019
Weitere Dokumente SimpleLink™ Wi-Fi® CC3x20 MCU Security (Rev. A) 06.02.2019
Whitepaper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31.01.2019
Benutzerhandbuch Vendor Device Authentication With SimpleLink™ Wi-Fi® Devices (Rev. A) 29.11.2018
Anwendungshinweis Designing Connected CPAP Machines With SimpleLinkTM Wi-Fi® Wireless MCU 08.10.2018
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3220 Out-of-Box Application (Rev. A) PDF | HTML 27.08.2018
Weitere Dokumente RTLS asset tracking with SimpleLink™ Wi-Fi® devices 24.08.2018
Weitere Dokumente Enabling Connected CPAP machines with SimpleLink™ Wi-Fi® Wireless MCUs 18.07.2018
Benutzerhandbuch CC3220 SimpleLink™ Wi-Fi® and IoT Solution, a Single-Chip Wireless MCU GSG (Rev. B) 29.06.2018
Benutzerhandbuch CC3120 and CC3220 Simplelink™ Wi-Fi® Embedded Programming User's Guide (Rev. A) PDF | HTML 29.06.2018
Product overview IP smart door locks: Power optimized and added security features for cloud conne (Rev. B) 26.06.2018
Product overview Design a low power camera with optimized cloud streaming and enhanced security u (Rev. A) 24.04.2018
Product overview Design a video doorbell with optimized cloud streaming and enhanced security fea (Rev. A) 24.04.2018
Product overview SimpleLink™ Wired and Wireless Microcontroller Platform (Rev. B) 11.01.2018
Whitepaper Connected microcontrollers essential to automation in buildings (Rev. A) 10.01.2018
Technischer Artikel How low-power Wi-Fi wireless MCUs are at the forefront of IoT innovation PDF | HTML 01.11.2017
Anwendungshinweis Designing Thermostats With CC3220 SimpleLink Single-Chip Wi-Fi MCU SoC 30.10.2017
Whitepaper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16.10.2017
Zertifikat CC3220MODSF12MOB SRRC Test Report 23.08.2017
Product overview SimpleLink™ Wi-Fi® CC3220/CC3120 10.08.2017
Whitepaper IoT provokes change in ultra-low-power MCUs 19.07.2017
Anwendungshinweis CC3220 Production Line Guide 20.06.2017
Whitepaper Charging stations: Toward an EV support infrastructure 09.05.2017
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3220 Out-of-Box Quick Start Guide 08.02.2017
Anwendungshinweis Using Serial Flash on CC3120, CC3220 SimpleLink™ Wi-Fi® and IoT Devices 08.02.2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Debug-Tastkopf

LB-3P-TRACE32-WIRELESS — Debug-System Lauterbach TRACE32® für Funkverbindungen

Die TRACE32®-Tools von Lauterbach umfassen eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler viele der Chips für die drahtlose Verbindung von TI analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debug-Lösungen für eingebettete Systeme bieten (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

Das SimpleLink™ WLAN® CC32XX SDK enthält Treiber für die CC3220 und die programmierbare CC3235 MCU und Dokumente, die zur Verwendung der Lösung benötigt werden. Außerdem ist das Tool Flash Programmer enthalten, ein Befehlszeilenprogramm zum Flashen von Software und Konfigurieren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CC3XXXRADIOTEST — SimpleLink™ Wi-Fi®-Funktest-Tool

Das SimpleLink™ Wi-Fi®-Funktesttool ist ein Windows-basiertes Softwaretool zur HF-Evaluierung und zum Testen von SimpleLink WLAN-CC31xx- und -CC32xx-Designs während der Entwicklung und Zertifizierung.  Das Tool ermöglicht Low-Level-Funktests, indem es das Funkgerät manuell in den Sende- oder (...)

lock = Nur mit Exportgenehmigung (1 Minute)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
Onlineschulungen

SIMPLELINK-ACADEMY-CC32XX — SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
Unterstützte Produkte und Hardware
Anwendungssoftware und Frameworks

WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro

Im iTunes App Store herunterladen
In Google Play herunterladen

Die mobile App SimpleLink™ Wi-Fi® Starter Pro ist eine neue mobile Anwendung für die SimpleLink-Bereitstellung. Dazu gehört auch die eingebettete Bereitstellungsbibliothek und das Beispiel, das auf der Bausteinseite ausgeführt wird. Die (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

EMBEDDED-PROGRAMMING — SimpleLink™ Wi-Fi® eingebettete Programmierung

Jedes Produkt, das über einen integrierten CC3120/CC3220-Baustein verfügt, muss auch einen seriellen Flash-Baustein angeschlossen haben. Der serielle Flash muss formatiert und mindestens mit dem Service Pack programmiert werden, das notwendige Software-Updates und zusätzliche Funktionen enthält. (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Zertifizierung

SIMPLELINK-CC32XX-REPORTS — Reports: CC32xx Regulatory Certification

Suchen Sie nach Unterstützung bei der Zertifizierung für CC3XXX-Module? SIMPLELINK-CC3XXX-CERTIFICATION bietet die relevanten Informationen und Unterstützung für eine erfolgreiche Zertifizierung von CC31XX-, CC32XX- und CC33XX-Produkten. Auf dieser Seite finden Sie die neuesten (...)

Unterstützte Produkte und Hardware
Designtool

SIMPLELINK-WIFI-DESIGN-REVIEWS — Hardware-Designprüfungen für SimpleLink™ Wi-Fi -Bausteine

Der Überprüfungsprozess für das Hardwaredesign des CC3XXX WLAN stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, der Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann.  Bevor Sie eine Überprüfung anfordern, sollten Sie (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDC-01005 — Referenzdesign für batteriebetriebene intelligente Schlösser mit Cloud-Konnektivität mit SimpleLink™

Dieses Referenzdesign zeigt, wie ein batteriebetriebenes intelligentes elektronisches Schloss mit integriertem Wi-Fi® entwickelt werden kann. Das Design demonstriert, wie die drahtlose SimpleLink™ WLAN CC3220S-MCU (SoC) als Hauptsystemcontroller und Netzwerkprozessor verwendet werden kann, um ein (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDC-CC3200-VIDEO — SimpleLink™ CC32xx-OV788 Video/Audio-Streaming über Wi-Fi – Referenzdesign

Das Design ermöglicht es OV788-Anwendern von Videokomprimierungs-Chips mit extrem geringem Stromverbrauch, Audio- und Videodaten sehr einfach per Wi-Fi® live zu streamen. Es zeigt eine Ein-Chip-Implementierung von RTP-Videostreaming + WLAN-Verbindung auf dem drahtlosen SimpleLink™ CC3200 (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDC-CC3200AUDBOOST — Drahtlose Audiostreaming-Anwendung für SimpleLink Wi-Fi CC3200-Launchpad

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDM-1020 — Referenzdesign für Thermostat auf Basis der drahtlosen SimpleLink™-MCU

Die Entwicklung eines energieeffizienten, verbundenen, Mikrocontroller (MCU)-basierten intelligenten Thermostats, der eine Vielzahl von Sensoren sicher mit der Cloud verbinden kann, um die Fernüberwachung und -steuerung zu ermöglichen, ist das Ziel der meisten Entwickler intelligenter Thermostate. (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
QFM (MOB) 63 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videoreihe

Alle Videos anzeigen

Videos