Produktdetails

Rating Space Operating temperature range (°C) -55 to 125
Rating Space Operating temperature range (°C) -55 to 125
— (—) — See data sheet
  • Available As Radiation Tolerant
    • Total Ionizing Dose 100krad(Si)
    • ELDRS Free 100krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36VDC or ±1 to ±18VDC
  • Very Low Supply Current Drain (0.8mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25nA
  • Low Input Offset Current: ±5nA
  • Offset Voltage: ±1mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250mV at 4mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems
  • Available in Space Enhanced Product (SEP) in plastic.

  • Available As Radiation Tolerant
    • Total Ionizing Dose 100krad(Si)
    • ELDRS Free 100krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36VDC or ±1 to ±18VDC
  • Very Low Supply Current Drain (0.8mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25nA
  • Low Input Offset Current: ±5nA
  • Offset Voltage: ±1mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250mV at 4mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems
  • Available in Space Enhanced Product (SEP) in plastic.

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2mV max for all four comparators. These are designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series is designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, can directly interface with MOS logic, where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2mV max for all four comparators. These are designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series is designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, can directly interface with MOS logic, where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt LM139AQML and LM139QML Low Power Low Offset Voltage Quad Comparators datasheet (Rev. H) PDF | HTML 09.10.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

SURFACE-MOUNT-ADAPTER-EVM — Evaluierungsmodul zur Umwandlung zwischen verschiedenen Verstärker- und Komparatorgehäusen

Das SMD-ADAPTER-EVM bietet Ingenieuren die Möglichkeit, neue, kleinere Verstärker- und Komparatorgehäuse zu testen, ohne ihre vorhandene Platine umdrehen zu müssen. Dieses Evaluierungsmodul (EVM) wandelt die gängigsten kleinen Gehäuse in vertraute, größere Footprints wie SOIC, TSSOP und VSSOP in (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
— (—) —

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos