NEU

TCAN944-Q1

VORSCHAU

Produktdetails

Features Standby Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.75V to 5.25V Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
Features Standby Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.75V to 5.25V Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 Qualified for automotive applications
    • Human body model (HBM) ESD protection: ±12KV for CANH and CANL pins as per AEC Q100-002
    • Charged-device model (CDM) ESD protection: ±500V as per AEC Q100-011
    • IEC 61000-4-2 Contact discharge: ±8KV (unpowered)
  • Compatible with ISO 11898-2:2024 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2Mbps and 5Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCAN944V-Q1 I/O voltage range supports 2.9V to 5.25V
  • Support for 12V battery applications
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • Bus fault protection: ±40V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch-free operation on bus and RXD output
  • 8-Pin SOIC, small footprint SOT-23 and leadless VSON-8 package with improved automated optical inspection (AOI) capability
  • AEC-Q100 Qualified for automotive applications
    • Human body model (HBM) ESD protection: ±12KV for CANH and CANL pins as per AEC Q100-002
    • Charged-device model (CDM) ESD protection: ±500V as per AEC Q100-011
    • IEC 61000-4-2 Contact discharge: ±8KV (unpowered)
  • Compatible with ISO 11898-2:2024 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2Mbps and 5Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCAN944V-Q1 I/O voltage range supports 2.9V to 5.25V
  • Support for 12V battery applications
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • Bus fault protection: ±40V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch-free operation on bus and RXD output
  • 8-Pin SOIC, small footprint SOT-23 and leadless VSON-8 package with improved automated optical inspection (AOI) capability

The TCAN944-Q1 is a high speed controller area network (CAN) transceiver that is compatible with physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification.

The device includes internal logic level translation via the VIO pin to allow for interfacing the transceiver I/O directly to 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compatible to the ISO 11898-2:2024 defined wake-up pattern (WUP).

The transceivers also include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±40V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These transceivers are not only available in industry-standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.

The TCAN944-Q1 is a high speed controller area network (CAN) transceiver that is compatible with physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification.

The device includes internal logic level translation via the VIO pin to allow for interfacing the transceiver I/O directly to 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compatible to the ISO 11898-2:2024 defined wake-up pattern (WUP).

The transceivers also include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±40V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These transceivers are not only available in industry-standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Drop-In-Ersatz mit gegenüber dem verglichenen Baustein verbesserter Funktionalität.
TCAN844-Q1 AKTIV Kostenoptimierter CAN-FD-Transceiver für die Automobilindustrie Cost-effective alternate
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung.
TCAN1044A-Q1 AKTIV Optimierter CAN-Transceiver für die Automobilindustrie mit Standby-Modus Enhanced performance, with 1.8V VIO and 24-V battery support

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TCAN944-Q1 Automotive Fault-Protected CAN FD Transceiver with Standby Mode datasheet PDF | HTML 24.09.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TCAN-SOIC8-EVM — Universelles Evaluierungsmodul für CAN-Transceiver im 8-poligen SOIC- oder SOT-Gehäuse

Der TCAN-SOIC8-EVM wurde entwickelt, um Benutzern die Möglichkeit zu geben, jeden 8-poligen CAN-Transciever-Baustein von Texas Instruments zu prüfen. Die Platine bietet Flexibilität bei der Evaluierung mit Komponenten-Footprint und Jumper-Optionen.

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos