Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von TMP75-Q1
- AEC-Q100 Qualified with:
- Temperature Grade 1: –40°C to +125°C Ambient Operation Temperature Range
- HBM ESD Classification Level 2
- CDM ESD Classification Level C6
- TMP175-Q1 Accuracy:
- ±1°C (Typical) from –40°C to +125°C
- ±2°C (Maximum) from –40°C to +125°C
- TMP75-Q1 Accuracy:
- ±1°C (Typical) from –40°C to +125°C
- ±3°C (Maximum) from –40°C to +125°C
- TMP175-Q1: 27 Addresses
- TMP75-Q1: 8 Addresses, NIST Traceable
- Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
- Resolution: 9 to 12 Bits, User-Selectable
- Low Quiescent Current: 50-µA, 0.1-µA Standby
- Wide Supply Range: 2.7 V to 5.5 V
- Small 8-Pin VSSOP and 8-Pin SOIC Packages
Beschreibung von TMP75-Q1
The TMP75-Q1 and TMP175-Q1 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit, analog-to-digital converter (ADC) offers resolutions down to 0.0625°C. The devices are available in the industry-standard, LM75, 8-pin SOIC and VSSOP footprint.
The TMP175-Q1 and TMP75-Q1 feature SMBus, two-wire, and I2C interface compatibility. The TMP175-Q1 device allows up to 27 devices on one bus. The TMP75-Q1 allows up to eight devices on one bus. The TMP175-Q1 and TMP75-Q1 both feature an SMBus alert function.
The TMP175-Q1 and TMP75-Q1 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The TMP75-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.
The TMP175-Q1 and TMP75-Q1 devices are specified for operation over the temperature range of –40°C to +125°C.