Product details

CPU Arm Cortex-R5F Frequency (MHz) 800 Certified protocol software stacks EnDat 2.2, EtherCAT, EtherNet/IP, IO-Link Features EtherCAT, EtherNet/IP, IO-Link, Integrated industrial protocols, Profinet, TSN Operating system FreeRTOS TI functional safety category Functional Safety-Compliant Rating Catalog Power supply solution LP8733, TPS65219 Operating temperature range (°C) -40 to 125 Ethernet Yes
CPU Arm Cortex-R5F Frequency (MHz) 800 Certified protocol software stacks EnDat 2.2, EtherCAT, EtherNet/IP, IO-Link Features EtherCAT, EtherNet/IP, IO-Link, Integrated industrial protocols, Profinet, TSN Operating system FreeRTOS TI functional safety category Functional Safety-Compliant Rating Catalog Power supply solution LP8733, TPS65219 Operating temperature range (°C) -40 to 125 Ethernet Yes
FCCSP (ANI) 441 295.84 mm² (17.2 mm × 17.2 mm) FCCSP (ALX) 293 121 mm² (11 mm × 11 mm) FCBGA (ALV) 441 295.84 mm² (0 mm × 0 mm)
  • Up to 2× Dual-core Arm Cortex-R5F MCU subsystems operating at up to 800MHz, highly-integrated for real-time processing
    • Dual-core Arm Cortex-R5F clusters support dual-core and single-core operation
    • 32KB I-cache and 32KB D-cache per R5F core with SECDED ECC on all memories
    • Single-core: 128KB TCM per cluster (128KB TCM per R5F core)
    • Dual-core: 128KB TCM per cluster (64KB TCM per R5F core)
  • 1× Single-core Arm Cortex-M4F MCU at up to 400MHz
    • 256KB SRAM with SECDED ECC
  • Up to 2MB of On-chip RAM (OCSRAM) with SECDED ECC:
    • Can be divided into smaller banks in increments of 256KB for as many as 8 separate memory banks
    • Each memory bank can be allocated to a single core to facilitate software task partitioning
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-bit data bus with inline ECC
    • Supports speeds up to 1600 MT/s
  • Device Management Security Controller (DMSC-L)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, and clock/reset/power management
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • On-Chip Debug functionality through JTAG and Trace interfaces)
  • Data Movement Subsystem (DMSS)
    • Block Copy DMA (BCDMA)
    • Packet DMA (PKTDMA)
    • Secure Proxy (SEC_PROXY)
    • Ring Accelerator (RINGACC)
  • Time Sync Subsystem
    • Central Platform Time Sync (CPTS) module
    • Timer Manager (TIMERMANAGER) with 1024 timers
    • Time Sync and Compare event interrupt routers
  • 2× Gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Optional support for Profinet IRT, Profinet RT, EtherNet/IP, EtherCAT, Time-Sensitive Networking (TSN), and other Networking Protocols
    • Backwards compatibility with 10/100Mb PRU-ICSS
    • Each PRU_ICSSG contains:
      • 3× PRU RISC Cores per Slice (2× Slice per PRU_ICSSG)
        • PRU General Use core (PRU)
        • PRU Real-Time Unit core (PRU-RTU)
        • PRU Transmit core (PRU-TX)
      • Each PRU core supports the following features:
        • Instruction RAM with ECC
        • Broadside RAM
        • Multiplier with optional accumulator (MAC)
        • CRC16/32 hardware accelerator
        • Byte swap for Big/Little Endian conversion
        • SUM32 hardware accelerator for UDP checksum
        • Task Manager for preemption support
      • Up to 2× Ethernet ports
        • RGMII (10/100/1000)
        • MII (10/100)
      • Three Data RAMs with ECC
      • 8 banks of 30 × 32-bit register scratchpad memory
      • Interrupt controller and task manager
      • 2× 64-bit Industrial Ethernet Peripherals (IEPs) for time stamping and other time synchronization functions
      • 18× Sigma-Delta Filter Module (SDFM) interfaces
        • Short circuit logic
        • Over-current logic
      • 6× Multi-protocol position encoder interfaces
      • 1× Enhanced Capture Module (ECAP)
      • 16550-compatible UART
        • Dedicated 192MHz clock to support 12Mbps PROFIBUS
  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Security co-processor (DMSC-L) for key and security management, with dedicated device level interconnect for security
    • Secure watchdog/timer/IPC
    • Extensive firewall support for isolation
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging
  • 6× Inter-Integrated Circuit (I2C) ports
  • 9× Universal Asynchronous Receive/Transmit (UART) modules
  • 1× 12-bit Analog-to-Digital Converters (ADC)
    • Configurable sample rate up to 4MSPS
    • 8× multiplexed analog inputs
  • 7× Multichannel Serial Peripheral Interfaces (SPI) controllers
  • 3× General-Purpose I/O (GPIO) modules
  • 9× Enhanced Pulse-Width Modulator (EPWM) modules
  • 3× Enhanced Capture (ECAP) modules
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support
  • 2× Fast Serial Interface Transmitter (FSITX) cores
  • 6× Fast Serial Interface Receiver (FSIRX) cores

High-speed interfaces:

  • 1× Integrated Ethernet switch supporting: (CPSW)
    • Up to 2 external Ethernet ports
      • RGMII (10/100/1000)
      • RMII (10/100)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • Energy efficient Ethernet (802.3az)
  • 1× PCI-Express Gen2 controller (PCIE)
    • Supports Gen2 Single Lane operation
  • 1× USB 3.1 Dual-Role Device (DRD) Subsystem (USBSS)
    • Port configurable as USB Host, USB Device, or USB Dual-Role device
    • USB Device: High-speed (480Mbps) and Full-speed (12Mbps)
    • USB Host: SuperSpeed Gen1 (5Gbps), High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)
    • Integrated USB VBUS detection
  • 1× Serializer/Deserializer (SERDES)
    • One SERDES PHY lane to support eitherPCI-Express Gen2 or USB SuperSpeed Gen1
  • 2× Multimedia Card/Secure Digital (MMCSD) interfaces
    • One 8-bit for eMMC (MMCSD0)
    • One 4-bit for MMCSD/SDIO (MMCSD1)
    • Integrated analog switch for voltage switching from 3.3V to 1.8V for high-speed cards
  • 1× General-Purpose Memory Controller (GPMC)
    • 16-bit parallel bus with 133MHz clock or
    • 32-bit parallel bus with 100MHz clock
    • Error Location Module (ELM) support
  • 1× Flash Subsystem (FSS) for external memory configurable as either:
    • 1× Octal SPI (OSPI) flash interface
    • or 1× Quad SPI (QSPI) flash interface
  • Simplified power sequencing requirements
  • Dual-voltage I/O Support (3.3V / 1.8V)
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated voltage supervisor for monitoring over-voltage and under-voltage conditions
  • Integrated power supply glitch detector for detecting fast supply transients

Functional safety:

  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware integrity up to SIL 2
    • Safety-related certification
    • ECC or parity on calculation-critical memories
    • Built-In Self-Test (BIST) for CPU and on-chip RAM
    • Error Signaling Module (ESM) with dedicated error pin
    • ECC and parity on select internal bus interconnects
    • Run-time safety diagnostics, including:
      • Voltage, Temperature, and Clock Monitoring
      • Windowed Watchdog Timers
      • CRC Engine for memory integrity checks
    • MCU domain with dedicated memory, interfaces, and M4FSS capable of isolation from the larger SoC with Freedom From Interference (FFI) features:
      • Separate interconnect
      • Firewalls and timeout gaskets
      • Controlled reset isolation
      • Dedicated MCU PLL and MMR control
      • Separate I/O voltage supply rail
  • Supports boot from OSPI/QSPI Flash, SPI Flash, parallel NOR Flash, parallel NAND Flash, UART, I2C, MMCSD, eMMC, USB, PCIe, and Ethernet interfaces.
  • 16-nm FinFET technology
  • ALV: 17.2mm × 17.2mm, 0.8mm pitch(441-pin) [Lidded] Flip-Chip Ball Grid Array(FCBGA)
  • ANI: 17.2mm × 17.2mm, 0.8mm pitch(441-pin) [Lidded] Flip-Chip Ball Grid Array(FCBGA)
  • ALX: 11.0mm × 11.0mm, 0.5mm pitch(293-pin) [Overmolded] Flip-Chip Chip Scale Package(FCCSP) 
  • Up to 2× Dual-core Arm Cortex-R5F MCU subsystems operating at up to 800MHz, highly-integrated for real-time processing
    • Dual-core Arm Cortex-R5F clusters support dual-core and single-core operation
    • 32KB I-cache and 32KB D-cache per R5F core with SECDED ECC on all memories
    • Single-core: 128KB TCM per cluster (128KB TCM per R5F core)
    • Dual-core: 128KB TCM per cluster (64KB TCM per R5F core)
  • 1× Single-core Arm Cortex-M4F MCU at up to 400MHz
    • 256KB SRAM with SECDED ECC
  • Up to 2MB of On-chip RAM (OCSRAM) with SECDED ECC:
    • Can be divided into smaller banks in increments of 256KB for as many as 8 separate memory banks
    • Each memory bank can be allocated to a single core to facilitate software task partitioning
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-bit data bus with inline ECC
    • Supports speeds up to 1600 MT/s
  • Device Management Security Controller (DMSC-L)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, and clock/reset/power management
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • On-Chip Debug functionality through JTAG and Trace interfaces)
  • Data Movement Subsystem (DMSS)
    • Block Copy DMA (BCDMA)
    • Packet DMA (PKTDMA)
    • Secure Proxy (SEC_PROXY)
    • Ring Accelerator (RINGACC)
  • Time Sync Subsystem
    • Central Platform Time Sync (CPTS) module
    • Timer Manager (TIMERMANAGER) with 1024 timers
    • Time Sync and Compare event interrupt routers
  • 2× Gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Optional support for Profinet IRT, Profinet RT, EtherNet/IP, EtherCAT, Time-Sensitive Networking (TSN), and other Networking Protocols
    • Backwards compatibility with 10/100Mb PRU-ICSS
    • Each PRU_ICSSG contains:
      • 3× PRU RISC Cores per Slice (2× Slice per PRU_ICSSG)
        • PRU General Use core (PRU)
        • PRU Real-Time Unit core (PRU-RTU)
        • PRU Transmit core (PRU-TX)
      • Each PRU core supports the following features:
        • Instruction RAM with ECC
        • Broadside RAM
        • Multiplier with optional accumulator (MAC)
        • CRC16/32 hardware accelerator
        • Byte swap for Big/Little Endian conversion
        • SUM32 hardware accelerator for UDP checksum
        • Task Manager for preemption support
      • Up to 2× Ethernet ports
        • RGMII (10/100/1000)
        • MII (10/100)
      • Three Data RAMs with ECC
      • 8 banks of 30 × 32-bit register scratchpad memory
      • Interrupt controller and task manager
      • 2× 64-bit Industrial Ethernet Peripherals (IEPs) for time stamping and other time synchronization functions
      • 18× Sigma-Delta Filter Module (SDFM) interfaces
        • Short circuit logic
        • Over-current logic
      • 6× Multi-protocol position encoder interfaces
      • 1× Enhanced Capture Module (ECAP)
      • 16550-compatible UART
        • Dedicated 192MHz clock to support 12Mbps PROFIBUS
  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Security co-processor (DMSC-L) for key and security management, with dedicated device level interconnect for security
    • Secure watchdog/timer/IPC
    • Extensive firewall support for isolation
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging
  • 6× Inter-Integrated Circuit (I2C) ports
  • 9× Universal Asynchronous Receive/Transmit (UART) modules
  • 1× 12-bit Analog-to-Digital Converters (ADC)
    • Configurable sample rate up to 4MSPS
    • 8× multiplexed analog inputs
  • 7× Multichannel Serial Peripheral Interfaces (SPI) controllers
  • 3× General-Purpose I/O (GPIO) modules
  • 9× Enhanced Pulse-Width Modulator (EPWM) modules
  • 3× Enhanced Capture (ECAP) modules
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support
  • 2× Fast Serial Interface Transmitter (FSITX) cores
  • 6× Fast Serial Interface Receiver (FSIRX) cores

High-speed interfaces:

  • 1× Integrated Ethernet switch supporting: (CPSW)
    • Up to 2 external Ethernet ports
      • RGMII (10/100/1000)
      • RMII (10/100)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • Energy efficient Ethernet (802.3az)
  • 1× PCI-Express Gen2 controller (PCIE)
    • Supports Gen2 Single Lane operation
  • 1× USB 3.1 Dual-Role Device (DRD) Subsystem (USBSS)
    • Port configurable as USB Host, USB Device, or USB Dual-Role device
    • USB Device: High-speed (480Mbps) and Full-speed (12Mbps)
    • USB Host: SuperSpeed Gen1 (5Gbps), High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)
    • Integrated USB VBUS detection
  • 1× Serializer/Deserializer (SERDES)
    • One SERDES PHY lane to support eitherPCI-Express Gen2 or USB SuperSpeed Gen1
  • 2× Multimedia Card/Secure Digital (MMCSD) interfaces
    • One 8-bit for eMMC (MMCSD0)
    • One 4-bit for MMCSD/SDIO (MMCSD1)
    • Integrated analog switch for voltage switching from 3.3V to 1.8V for high-speed cards
  • 1× General-Purpose Memory Controller (GPMC)
    • 16-bit parallel bus with 133MHz clock or
    • 32-bit parallel bus with 100MHz clock
    • Error Location Module (ELM) support
  • 1× Flash Subsystem (FSS) for external memory configurable as either:
    • 1× Octal SPI (OSPI) flash interface
    • or 1× Quad SPI (QSPI) flash interface
  • Simplified power sequencing requirements
  • Dual-voltage I/O Support (3.3V / 1.8V)
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated voltage supervisor for monitoring over-voltage and under-voltage conditions
  • Integrated power supply glitch detector for detecting fast supply transients

Functional safety:

  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware integrity up to SIL 2
    • Safety-related certification
    • ECC or parity on calculation-critical memories
    • Built-In Self-Test (BIST) for CPU and on-chip RAM
    • Error Signaling Module (ESM) with dedicated error pin
    • ECC and parity on select internal bus interconnects
    • Run-time safety diagnostics, including:
      • Voltage, Temperature, and Clock Monitoring
      • Windowed Watchdog Timers
      • CRC Engine for memory integrity checks
    • MCU domain with dedicated memory, interfaces, and M4FSS capable of isolation from the larger SoC with Freedom From Interference (FFI) features:
      • Separate interconnect
      • Firewalls and timeout gaskets
      • Controlled reset isolation
      • Dedicated MCU PLL and MMR control
      • Separate I/O voltage supply rail
  • Supports boot from OSPI/QSPI Flash, SPI Flash, parallel NOR Flash, parallel NAND Flash, UART, I2C, MMCSD, eMMC, USB, PCIe, and Ethernet interfaces.
  • 16-nm FinFET technology
  • ALV: 17.2mm × 17.2mm, 0.8mm pitch(441-pin) [Lidded] Flip-Chip Ball Grid Array(FCBGA)
  • ANI: 17.2mm × 17.2mm, 0.8mm pitch(441-pin) [Lidded] Flip-Chip Ball Grid Array(FCBGA)
  • ALX: 11.0mm × 11.0mm, 0.5mm pitch(293-pin) [Overmolded] Flip-Chip Chip Scale Package(FCCSP) 

AM243x is an extension of Sitara’s industrial-grade portfolio into high-performance microcontrollers. The AM243x device is built for industrial applications, such as motor drives and remote I/O modules, which require a combination of real-time communications and processing. The AM243x family provides scalable performance with up to four Cortex-R5F MCUs, one Cortex-M4F, and two instances of Sitara’s gigabit TSN-enabled PRU_ICSSG.

The AM243x SoC architecture was designed to provide best-in-class real-time performance through the high-performance Arm Cortex-R5F cores, Tightly-Coupled Memory (TCM) banks, configurable SRAM partitioning, and dedicated low-latency paths to and from peripherals for rapid data movement in and out of the SoC. This deterministic architecture allows for AM243x to handle the tight control loops found in servo drives while the peripherals like FSI, GPMC, ECAPs, PWMs, and encoder interfaces help enable a number of different architectures found in these systems.

The SoC provides flexible industrial communications capability including full protocol stacks for EtherCAT target, PROFINET device, EtherNet/IP adapter, and IO-Link Controller. The PRU_ICSSG further provides capability for gigabit and TSN based protocols. In addition, the PRU_ICSSG enables additional interfaces including a UART interface, sigma delta decimation filters, and absolute encoder interfaces.

Functional safety features can be enabled through the integrated Cortex-M4F along with dedicated peripherals which can all be isolated from the rest of the SoC. AM243x also supports secure boot.

AM243x is an extension of Sitara’s industrial-grade portfolio into high-performance microcontrollers. The AM243x device is built for industrial applications, such as motor drives and remote I/O modules, which require a combination of real-time communications and processing. The AM243x family provides scalable performance with up to four Cortex-R5F MCUs, one Cortex-M4F, and two instances of Sitara’s gigabit TSN-enabled PRU_ICSSG.

The AM243x SoC architecture was designed to provide best-in-class real-time performance through the high-performance Arm Cortex-R5F cores, Tightly-Coupled Memory (TCM) banks, configurable SRAM partitioning, and dedicated low-latency paths to and from peripherals for rapid data movement in and out of the SoC. This deterministic architecture allows for AM243x to handle the tight control loops found in servo drives while the peripherals like FSI, GPMC, ECAPs, PWMs, and encoder interfaces help enable a number of different architectures found in these systems.

The SoC provides flexible industrial communications capability including full protocol stacks for EtherCAT target, PROFINET device, EtherNet/IP adapter, and IO-Link Controller. The PRU_ICSSG further provides capability for gigabit and TSN based protocols. In addition, the PRU_ICSSG enables additional interfaces including a UART interface, sigma delta decimation filters, and absolute encoder interfaces.

Functional safety features can be enabled through the integrated Cortex-M4F along with dedicated peripherals which can all be isolated from the rest of the SoC. AM243x also supports secure boot.

Download View video with transcript Video
Request more information

Functional safety advanced documentation is available for AM243x. Request now

Security advanced documentation is available for AM243x. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
AM2431 ACTIVE Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz Single-core variant of AM243x family of ARM® Cortex-R5F based microcontrollers
AM2432 ACTIVE Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz Dual-core variant of AM243x family of ARM® Cortex-R5F based microcontrollers

Technical documentation

No results found. Please clear your search and try again.
View all 55
Top documentation Type Title Format options Date
* Data sheet AM243x Sitara™ Microcontrollers datasheet (Rev. J) PDF | HTML Jun 9, 2026
* User guide AM64x/AM243x Technical Reference Manual (Rev. K) PDF | HTML Oct 28, 2026
* Errata AM64x/AM243x Processor Silicon Revision 1.0, 2.0 (Rev. J) PDF | HTML Nov 13, 2025
Application note DDR-Less Design Using OSPI PSRAM on AM243x/AM64x (Rev. A) PDF | HTML Oct 28, 2026
Application note Debug Application on AM243x/AM64x Device With SEGGER J-Link PDF | HTML Oct 21, 2026
White paper CRA Roles Across the Embedded Processor Supply Chain PDF | HTML Oct 1, 2026
Application note Multi-Protocol Industrial Communication Design Based on TI Sitara PRU-ICSS PDF | HTML Sep 17, 2026
Application note Ethernet Firmware Over-the-Air using MCU+ SDK on AM243x/AM64x and AM275x Devices PDF | HTML Jul 28, 2026
Application note Industrial Functional Safety PLC Architecture Implementation based on TI MCU/MPU PDF | HTML Jun 1, 2026
Application brief Next-Gen Industrial Monitoring: AI-Driven Communication and Fault Prevention PDF | HTML Feb 26, 2026
Application note Custom Board Design and Simulation Guidelines for Processor High Speed Parallel Interfaces (Rev. A) PDF | HTML Feb 12, 2026
Application note HSR/PRP Solutions on Sitara Processors for Grid Substation Communication (Rev. A) PDF | HTML Jan 30, 2026
Application note Getting Started with Sysconfig Tool PDF | HTML Nov 21, 2025
User guide Hardware Design Considerations for Custom Board Using AM6442, AM6422, AM6412 and AM2434 (ALV, ALX) Processor (Rev. D) PDF | HTML Oct 24, 2025
User guide AM6442 , AM6422 , AM6412 and AM2434 Processor Schematic Design Guidelines and Schematic Review Checklist (Rev. E) PDF | HTML Oct 10, 2025
Application note Industrial Communication Protocols Supported on TI Processors and MCUs (Rev. F) PDF | HTML Sep 3, 2025
Functional safety information AM6x, AM24x Software Diagnostics Library TÜV SÜD Functional Safety Certificate for 9.2.0 SDK (Rev. A) Jul 17, 2025
Application note Processors Tools Overview PDF | HTML Jun 16, 2025
White paper Real-Time Communication for Industrial Applications PDF | HTML Oct 1, 2024
White paper Functional Safety Support for Arm®-based Microcontrollers and Processors (Rev. A) PDF | HTML May 10, 2024
Functional safety information AM64x, AM243x IEC61508 TUV SUD Functional Safety Certificate Mar 25, 2024
Application note Serial and Parallel Port Implementation With Programmable Real-Time Unit (PRU) PDF | HTML Mar 20, 2024
Product overview AM243x OSPI, QSPI Flash Selection Guide (Rev. A) PDF | HTML Feb 6, 2024
Application note Sitara™AM64x /AM243x BenchmarksCortex-R5 Memory Access Latency (Rev. B) PDF | HTML Jan 24, 2024
Product overview Industrial Communication Protocol Support for Arm®-based Microcontrollers and Processors PDF | HTML Dec 22, 2023
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML Nov 15, 2023
Product overview Functional Safety for AM2x and Hercules™ Microcontrollers PDF | HTML Nov 8, 2023
Application note Sitara MCU Thermal Design PDF | HTML Sep 11, 2023
Application brief EtherCAT Connected Motor Drive System With Endat 2.2 Absolute Encoder Feedback PDF | HTML Sep 7, 2023
Application note Integration of MbedTLS on SITARA MCU Devices PDF | HTML Aug 3, 2023
White paper Time Sensitive Networking for Industrial Automation (Rev. C) PDF | HTML Jul 31, 2023
User guide 10-kW, Three-Phase, Three-Level (T-Type) Inverter Using AM263 PDF | HTML Jul 11, 2023
Certificate BP-AM2BLDCSERVO EU Declaration of Conformity (DoC) Jun 28, 2023
Application note Powering the AM243x With the TPS65219 PMIC PDF | HTML Jun 26, 2023
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML May 24, 2023
Application note Single Pair Ethernet with Power Over Data Line PDF | HTML Apr 20, 2023
Application note Four Channel Analog to Digital Interface with Sitara AM243x MCU+ PDF | HTML Apr 20, 2023
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023
Application note FSI Bandwidth-Optimization for Multi-axis Servo Control PDF | HTML Dec 14, 2022
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML Oct 24, 2022
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML Oct 11, 2022
Application note Optimized Trigonometric Functions on TI Arm Cores (Rev. A) PDF | HTML Aug 8, 2022
Application note AM64x/AM243x Extended Power-On Hours PDF | HTML Aug 5, 2022
Technical article What is “real-time control” and why do you need it? PDF | HTML Apr 6, 2022
Application note AM243x/AM64x Single Chip Motor Control Benchmark PDF | HTML Mar 30, 2022
Technical article Factory automation design made simple with multiprotocol industrial Ethernet syste PDF | HTML Mar 15, 2022
Application note Using LP8733xx and TPS65218xx PMICs to Power AM64x and AM243x Sitara Processors PDF | HTML Feb 16, 2022
White paper Utilizing Sitara Processors and Microcontrollers for Industry 4.0 Servo Drives (Rev. C) PDF | HTML Oct 6, 2021
Technical article 5 ways high-performance MCUs are reshaping the industry PDF | HTML Jul 12, 2021
White paper Revolutionizing Real-Time Control, Networking and Analytics w/ Sitara™ AM2x MCUs PDF | HTML Jul 7, 2021
Application note AM64x/AM243x Power Estimation Tool (Rev. A) PDF | HTML Jul 1, 2021
Application note AM64x/AM243x DDR Board Design and Layout Guidelines (Rev. A) PDF | HTML Jul 1, 2021
More literature LaunchPad™ kit with Sitara™ AM243x MCU Pinout Map Jun 18, 2021
User guide AM64x/AM243x BGA Escape Routing (Rev. A) PDF | HTML Apr 6, 2021
White paper The state of functional safety in Industry 4.0 Nov 27, 2018

Design & development

Power-supply solutions

Find available power-supply solutions for the AM2434. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

BOOSTXL-IOLINKM-8 — Eight port IO-Link master BoosterPack™

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BP-AM2BLDCSERVO — AM2x Brushless-DC (BLDC) Servo Motor BoosterPack

The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback. 

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP-AM243 — AM243x general purpose LaunchPad™ development kit for Arm®-based MCU

LP-AM243 is a development board for Sitara™ high performance microcontrollers from the AM243x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The LP-AM243 is equipped with the smaller (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

RIO-DEV-PLATFORM — Remote IO development platform for Arm-based MCUs with industrial Ethernet

The Remote IO Development Platform provides tailored combinations of hardware and software designed to make it quick and easy to establish remote I/O connections for a variety of applications. This platform can be used to build a remote IO gateway to connect to industrial protocols such as (...)

Supported products & hardware
Evaluation board

TMDS243DC01EVM — AM243x and AM64x evaluation module breakout board for high-speed expansion

TMDS243DC01EVM is the high-speed expansion (HSE) evaluation module (EVM) for AM243x products. This EVM is an add-on board for the AM243x EVM (TMDS243EVM).

TMDS243DC01EVM includes a general-purpose signal breakout that provides test access to all the I/O signals included on the HSE connector from (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMDS243EVM — AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

The TMDS243 evaluation module (EVM) is a standalone test and development platform for evaluating AM243x functionality and developing prototypes for a variety of applications. TMDS243EVM is equipped with the larger form factor Sitara™ AM2434 ALV microcontroller unit (MCU) and additional (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMDS64DC01EVM — AM64x IO-link and high-speed breakout card

The AM64x IO-Link and high speed expansion board is an add-on module for the AM64x GP EVM.  This board includes eight (8) IO-Link ports and general purpose signal breakout.  The Breakout board section provides the test access to all the IO signals included on the High Speed Expansion (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

PHYTC-3P-KIT-AM64 — phyBOARD®-AM64x development kit

phyBOARD®-AM64x Development Kit is a System on Moduel (SOM) and Carrier Board featuring the The phyCORE®-AM64x, a robust and reliable embedded processor board for headless industrial communication systems. The 50 mm x 37 mm SOM has an extensive 280-pin interconnect supporting common factory (...)

From: PHYTEC
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TQ-3P-SITARASOMS — TQ-Group system on modules for Arm®-based processors and microcontrollers

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
From: TQ-Group
Supported products & hardware
Evaluation board

TQ-3P-SOM-TQMA243XL — TQ-Group TQMa243xL system on module for AM2434 quad-core Arm® Cortex®-R5F-based microcontroller

The embedded module TQMa243xL, is based on the processor family AM243x quad-core Arm® Cortex®-R5F-based MCU. This LGA (land grid array) module is designed to use the pin compatible processors on one module design. This module is ideally suited for headless applications with extended (...)

From: TQ-Group
Supported products & hardware
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM243X — Industrial Communications SDK for AM243x - RTOS

This software development kit (SDK) includes real-time industrial communication protocols (EtherCAT, EtherNet/IP, PROFINET, IO-Link, etc.) on TI processors. It also has PRU-ICSS firmware, drivers, communication stack libraries, and application examples, along with documentation.

What's new:

  • (...)
Supported products & hardware
Software development kit (SDK)

MCU-PLUS-SDK-AM243X — MCU+ SDK for AM243x – RTOS, No-RTOS

The AM243x microcontroller (MCU) software is a collection of software development kits (SDK) providing a software platform for TI embedded processors with easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development (...)

Supported products & hardware
Software development kit (SDK)

MOTOR-CONTROL-SDK-AM243X — Motor Control SDK for AM243x - RTOS

The AM243x microcontroller (MCU) software is a collection of software development kits (SDK) providing a software platform for TI embedded processors with easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development (...)

Supported products & hardware
Software development kit (SDK)

IBV-3P-ICECAT — IBV EtherCAT MainDevice SDK for embedded systems

The icECAT EtherCAT Master Stack library by IBV is a Software Development Kit (SDK) for creating an EtherCAT MainDevice (master) system achieving best performance with lowest resource usage. It is especially designed for use on embedded systems with optimized Link Layer drivers with DMA support (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

DDR-CONFIG-AM24 — DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Supported products & hardware
IDE, configuration, compiler or debugger

PRU-CQKIT — PRU Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench delivers a complete development toolchain for building and debugging embedded applications for your selected target microcontroller. The included IAR C/C++ Compiler generates highly optimized code for your application, and the C-SPY Debugger is a fully integrated debugger for (...)

From: IAR Systems
Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

AM24X-ACADEMY — AM24x academy

AM24x Academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

The SecIC-HSM is designed to meet the cybersecurity requirements needed for MCU/SoC chips. The HSM firmware can be applied in fields such as automobiles, new energy, photovoltaics, robotics, healthcare, and aviation. The provided cybersecurity functions available include secure boot, secure (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

ICOMMS-SWS — CouthIT Industrial Communications Software Engineering Services

CouthIT's Embedded Software Group specializes in developing high-performance industrial communication software for TI Sitara and Jacinto microprocessors and microcontrollers.

Leveraging the hardware-accelerated TI Industrial Communication Sub-System (TI ICSS) and TI Common Platform Ethernet Switch (...)

Supported products & hardware
Support software

MCTRL-SWS — CouthIT Motor Control Software Engineering Services

CouthIT's embedded software group specializes in motor control firmware and software development for TI Sitara and Jacinto microprocessors and microcontrollers. With deep expertise in real-time motor control systems, the team develops high-performance, production-ready solutions that integrate (...)

Supported products & hardware
Support software

SPRCAJ9 — AM243x SW Build Sheet

Supported products & hardware
Simulation model

AM243x ALX SR 2.0 BSDL Model

SPRM781.ZIP (17 KB) - BSDL model
Supported products & hardware
Simulation model

AM243x ALX SR 2.0 IBIS Model (Rev. B)

SPRM783B.ZIP (263 KB) - IBIS model
Supported products & hardware
Simulation model

AM243x ALX SR 2.0 Thermal Model

SPRM782.ZIP (1 KB) - Thermal model
Supported products & hardware
Simulation model

AM243x and AM64x ALV SR 2.0 BSDL Model

SPRM811.ZIP (21 KB) - BSDL model
Supported products & hardware
Simulation model

AM243x and AM64x ALV SR 2.0 IBIS Model

SPRM810.ZIP (1889 KB) - IBIS model
Supported products & hardware
Simulation model

AM243x and AM64x ALV SR 2.0 IBIS-AMI Model

SPRM731.ZIP (44474 KB) - IBIS-AMI model
Supported products & hardware
Simulation model

AM243x and AM64x ALV SR 2.0 Thermal Model (Rev. A)

SPRM773A.ZIP (1 KB) - Thermal model
Supported products & hardware
Simulation model

AM243x and AM64x ANI SR 2.0 BSDL Model

SPRM893.ZIP (22 KB) - BSDL model
Supported products & hardware
Simulation model

AM243x and AM64x ANI SR 2.0 IBIS Model

SPRM892.ZIP (2383 KB) - IBIS model
Supported products & hardware
Simulation model

AM243x and AM64x ANI SR 2.0 IBIS-AMI Model

SPRM894.ZIP (43254 KB) - IBIS-AMI model
Supported products & hardware
Simulation model

AM243x and AM64x ANI SR 2.0 Thermal Model

SPRM891.ZIP (0 KB) - Thermal model
Supported products & hardware
Reference design

TIDA-010234 — Eight-port IO-Link master reference design

This reference design implements an IO-Link master with fast and deterministic timing with eight ports. Each port can be operated with independent bit rate and cycle timing. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based (...)
Supported products & hardware
Reference design

TIDA-010261 — 10BASE-T1L single-pair Ethernet sensor with power over data lines reference design

This reference design shows an implementation of a single-pair Ethernet (SPE) communication back end including power over data lines (PoDL). The design uses a Sitara™ AM2434 MCU interfacing an analog front end on one side and a Ethernet physical (PHY) layer on the other. The powerful MCU (...)

Supported products & hardware
Reference design

TIDA-010948 — 6-axis motor control reference design with position feedback and industrial communication protocols

This reference design showcases the ability of using two TI Sitara™ MCU-AM243x devices to handle a Simple Open Real-Time Ethernet Gigabit (SORTE_G) connected motor drive with six-axis control. The design includes one 800MHz R5F core on one AM243x device to perform closed-loop Field Oriented Control (...)

Supported products & hardware
Reference design

TIDEP-01032 — EtherCAT® connected, single-chip, dual-servo motor drive reference design

This reference design shows how AM243x is able to support a fully-integrated real-time servo motor drive control and industrial communication path. This path extends from receiving EtherCAT® CiA402 target commands for velocity, to performing closed-loop FOC velocity control of dual connected (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANI) 441 Ultra Librarian
FCCSP (ALX) 293 Ultra Librarian
FCBGA (ALV) 441 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos