SN65EL16

ACTIVE

5.0-V ECL differential buffer

Product details

Function Buffer Protocols ECL, NECL, PECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 5 Signaling rate (Mbps) 3500 Input signal ECL, NECL Output signal ECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer Protocols ECL, NECL, PECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 5 Signaling rate (Mbps) 3500 Input signal ECL, NECL Output signal ECL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Differential PECL/NECL Receiver
  • Operating Range
    • PECL: VCC = 4.2 V to 5.7 V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -4.2 V to -5.7 V
  • 250-ps Propagation Delay
  • Support for Clock Frequencies >2 GHz
  • Deterministic Output Value for Open Input Conditions
  • Built-In Temperature Compensation
  • Drop-In Compatible With MC10EL16, MC100EL16
  • Built-In Input Pulldown Resistors
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
  • Differential PECL/NECL Receiver
  • Operating Range
    • PECL: VCC = 4.2 V to 5.7 V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -4.2 V to -5.7 V
  • 250-ps Propagation Delay
  • Support for Clock Frequencies >2 GHz
  • Deterministic Output Value for Open Input Conditions
  • Built-In Temperature Compensation
  • Drop-In Compatible With MC10EL16, MC100EL16
  • Built-In Input Pulldown Resistors
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane

The SN65EL16 is a differential PECL/ECL receiver with PECL/ECL output. The device includes circuitry to hold Q to a low logic level when the inputs are in an open condition.

The VBB pin is a reference voltage output for the device. When the device is used in the single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When the VBB pin is used, place a 0.01-µF decoupling capacitor between VCC and VBB. Also, limit the sink/source current to <0.5 mA to VBB. Leave VBB open when it is not used.

The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.

The SN65EL16 is a differential PECL/ECL receiver with PECL/ECL output. The device includes circuitry to hold Q to a low logic level when the inputs are in an open condition.

The VBB pin is a reference voltage output for the device. When the device is used in the single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When the VBB pin is used, place a 0.01-µF decoupling capacitor between VCC and VBB. Also, limit the sink/source current to <0.5 mA to VBB. Leave VBB open when it is not used.

The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet 5.0 V ECL Differential Receiver datasheet 12 Jun 2008
Application note AC Coupling Between Differential LVPECL, LVDS, HSTL and CML (Rev. C) 17 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65EL16 IBIS Model Version 1.0

SLLM050.ZIP (15 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos