SN65HVD30

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 26 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 2100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 26 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 2100 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 1/8 Unit-load option available (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 15-kV HBM
  • Optional driver output transition times for signaling rates of 1 Mbps, 5 Mbps and 26 Mbps
    • Line signaling rate is the number of voltage transitions made per second expressed in units of bps (bits per second)
  • Low-current standby mode: <1 µA
  • Glitch-free power-up and power-down protection for hot-plugging applications
  • 5-V Tolerant inputs
  • Bus idle, open, and short-circuit failsafe
  • Driver current limiting and thermal shutdown
  • Designed for RS-422 and RS-485 networks
  • 5-V Devices available, SN65HVD50-55
  • 1/8 Unit-load option available (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 15-kV HBM
  • Optional driver output transition times for signaling rates of 1 Mbps, 5 Mbps and 26 Mbps
    • Line signaling rate is the number of voltage transitions made per second expressed in units of bps (bits per second)
  • Low-current standby mode: <1 µA
  • Glitch-free power-up and power-down protection for hot-plugging applications
  • 5-V Tolerant inputs
  • Bus idle, open, and short-circuit failsafe
  • Driver current limiting and thermal shutdown
  • Designed for RS-422 and RS-485 networks
  • 5-V Devices available, SN65HVD50-55

The SN65HVD3x devices are 3-state differential line drivers and differential-input line receivers that operate with 3.3-V power supply.

Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for RS-422 and RS-485 data transmission over cable lengths of up to 1500 meters.

The SN65HVD30, SN65HVD31, and SN65HVD32 devices are fully enabled with no external enabling pins.

The SN65HVD33, SN65HVD34, and SN65HVD35 devices have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current can be achieved by disabling both the driver and receiver.

All devices are characterized for ambient temperatures from –40°C to 85°C. Low power dissipation allows operation at temperatures up to 105°C or 125°C, depending on package option.

The SN65HVD3x devices are 3-state differential line drivers and differential-input line receivers that operate with 3.3-V power supply.

Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for RS-422 and RS-485 data transmission over cable lengths of up to 1500 meters.

The SN65HVD30, SN65HVD31, and SN65HVD32 devices are fully enabled with no external enabling pins.

The SN65HVD33, SN65HVD34, and SN65HVD35 devices have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current can be achieved by disabling both the driver and receiver.

All devices are characterized for ambient temperatures from –40°C to 85°C. Low power dissipation allows operation at temperatures up to 105°C or 125°C, depending on package option.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD1451 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN65HVD3x 3.3-V Full-Duplex RS-485 Drivers and Receivers datasheet (Rev. M) PDF | HTML Feb 7, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD30 IBIS Model Version 1.1 (Rev. B)

SLLC299A (51 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos