TPS7H4003-SEP
Radiation-tolerant, 3-V to 7-V, 18-A, synchronous step-down converter in space-enhanced plastic
TPS7H4003-SEP
- Radiation performance:
- SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
- SET and SEFI characterized up to LET = 43 MeV-cm2/mg
- TID assured for every wafer lot up to 50 krad(Si)
- Peak efficiency: 94% (VO = 1 V at 100 kHz)
- Integrated 17-mΩ and 9-mΩ MOSFETs
- Power rail: 3 V to 7 V on VIN
- Flexible switching frequency options:
- 100-kHz to 1-MHz adjustable internal oscillator
- External sync capability: 100kHz to 1MHz
- SYNC pins can be configured as 500-kHz clocks at 90° out of phase to parallel up to 4 devices
- 0.6-V ±1.7% voltage reference over temperature, radiation, and line and load regulation
- Monotonic start-up into prebiased outputs
- Adjustable slope compensation and soft-start
- Adjustable input enable and power-good output for power sequencing
- 44-pin PowerPAD™ HTSSOP package
- Space Enhanced Plastic:
- Controlled baseline
- Au bondwire and NiPdAu lead finish
- Enhanced mold compound for low outgassing
- One fabrication, assembly, and test site
- Extended product life cycle
- Extended product change notification
- Product traceability
The TPS7H4003-SEP is a radiation-tolerant, 7-V, 18-A synchronous buck converter with integrated low-resistance high-side and low-side MOSFETs in a thermally enhanced 34-pin ceramic flatpack package. High efficiency and reduced component count are achieved through current mode control.
The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is possible by correctly configuring the enable and the power good pins. The TPS7H4003-SEP can be configured in primary-secondary mode and with the SYNC2 pin, four devices can be configured in parallel without an external clock.
Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current protection which prevents current runaway. There is also a low-side sinking current protection which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal limit.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS7H4003EVM — TPS7H4003 evaluation module for 3-V to 7-V input, 18-A, synchronous step-down converter
ALPHA-3P-ADM-VA600-SPACE-AMD — Alpha Data ADM-VA600 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products
This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)
TIDA-010260 — 4T5R space-grade integrated transceiver reference design
Package | Pins | Download |
---|---|---|
HTSSOP (DDW) | 44 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.