text.skipToContent text.skipToNavigation

SN74AHC1G04QDBVRQ1 ACTIVE

Automotive single 2-V to 5.5-V inverter

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 2,595  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23 (DBV) | 5 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74AHC1G04-Q1

  • Qualified for Automotive Applications
  • ESD Protection Exceeds JESD 22
    • 1500-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Operating Range of 2 V to 5.5 V
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Description for the SN74AHC1G04-Q1

The SN74AHC1G04 contains one inverter gate. The device performs the Boolean function Y = A.

Pricing


Qty Price (USD)
1-99 0.187
100-249 0.127
250-999 0.098
1,000+ 0.065