Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 90 | TUBE |
Features for the 74AC11138
- Designed specifically for high-speed memory decoders and data transmission systems
- Incorporates three enable inputs to simplify cascading and/or data reception
- Center-Pin VCC and GND configurations minimize high-speed switching noise
- EPIC ™ (Enhanced-Performance Implanted CMOS) 1-µm process
- 500-mA typical latch-up immunity at 125 °C
- Package options include plastic small-outline (D) and thin shrink small-outline (PW) packages, and standard plastic 300-mil DIPs (N)
Description for the 74AC11138
The 74AC11138 circuit is designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times.