Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC1G125-Q1
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
- Device Human-Body Model (HBM) ESD Classification Level 2
- Device Charged-Device Model (CDM) ESD Classification Level C5
- Available in the small 1.45-mm2 package (DRY) With 0.5-mm Pitch
- Supports 5-V VCC Operation
- Over-voltage tolerant inputs accept voltages to 5.5 V
- Provides down translation to VCC
- Max tpd of 3.7 ns at 3.3 V
- Low power consumption, 10-µA Max ICC
- ±24-mA Output drive at 3.3 V
- Ioff supports live insertion, partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100 mA Per JESD 78, Class II
Description for the SN74LVC1G125-Q1
This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G125-Q1 device is a single line driver with a 3-state output. The output is disabled when the output-enable ( OE) input is high.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G125-Q1 device is available in a variety of packages including the small DRY package with a body size of 1.45 mm × 1.00 mm.