Packaging information
Package | Pins X2SON (DPW) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the 2N7001T
- Up and down translation across 1.65V to 3.6V
- Operating temperature: –40°C to +125°C
- Maximum quiescent current (ICCA + ICCB) of 14µA (125°C maximum)
- Up to 100Mbps support across the full supply range
- VCC isolation feature
- If either VCC input is below 100mV, the output becomes high-impedance
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22
- 2000V Human body model
- 1000V Charged-device model
Description for the 2N7001T
The 2N7001T is a single-bit buffered voltage signal converter that uses two separate configurable power-supply rails to up or down translate a unidirectional signal. The device is operational with both VCCA and VCCB supplies down to 1.65V and up to 3.60V. VCCA defines the input threshold voltage on the A input. VCCB defines the output drive voltage on the B output.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.
The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, the output port (B) enters a high-impedance state.