63-pin (MOB) package image

CC3100MODR11MAMOBT ACTIVE

SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC3100MODR11MAMOBR ACTIVE
Package qty | Carrier 750 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 5A992C

Packaging information

Package | Pins QFM (MOB) | 63
Operating temperature range (°C) -20 to 70
Package qty | Carrier 250 | SMALL T&R

Features for the CC3100MOD

  • The CC3100MOD is a Wi-Fi module consisting of the CC3100R11MRGC Wi-Fi network processor and power management subsystems. This fully integrated module includes all required clocks, serial peripheral interface (SPI) flash, and passives.
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi CERTIFIED™ modules, with ability to request certificate transfer for Wi-Fi Alliance members
  • Wi-Fi network processor subsystem
    • Featuring Wi-Fi Internet-on-a chip™ circuits
    • Dedicated Arm microcontroller (MCU)

      Completely offloads Wi-Fi and Internet protocols from the external MCU

    • Wi-Fi driver and multiple Internet protocols in ROM
    • 802.11 b/g/n radio, baseband, and medium access control (MAC), Wi-Fi driver, and supplicant
    • TCP/IP stack
      • Industry-standard BSD socket application programming interfaces (APIs)
      • 8 simultaneous TCP or UDP sockets
      • 2 of the 8 sockets can be TLS and SSL sockets
    • Powerful crypto engine for fast, secure Wi-Fi and Internet connections with 256-bit AES encryption for TLS and SSL connections
    • Station, AP, and Wi-Fi Direct modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink™ connection manager for autonomous and fast Wi-Fi connections
    • SmartConfig™ technology, AP mode, and WPS2 for easy and flexible Wi-Fi provisioning
    • TX power
      • 17 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity
      • –94.7 dBm at 1 DSSS
      • –87 dBm at 11 CCK
      • –73 dBm at 54 OFDM
    • Application throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Host interface
    • Wide range of power supply (2.3 to 3.6 V)
    • Interfaces with 8-, 16-, and 32-bit MCU or ASICs over a SPI or UART interface
    • Low footprint host driver: less than 6KB
    • Supports RTOS and no-OS applications
  • Power-management subsystem
    • Integrated DC-DC converter suports a wide range of supply voltage:
      • Direct battery mode: 2.3 V to 3.6 V
    • Low power consumption at 3.6 V
      • Hibernate with real-time clock (RTC): 7 µA
      • Standby: 140 µA
      • RX traffic: 54 mA at 54 OFDM
      • TX traffic: 223 mA at 54 OFDM
  • Integrated components on module
    • 40.0-MHz crystal with internal oscillator
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI serial flash
    • RF filter and passive components
  • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm LGA package for easy assembly and low-cost PCB design
  • Operating temperature range: –20°C to +70°C
  • Module supports SimpleLink Developers Ecosystem

Description for the CC3100MOD

Add Wi-Fi® to low-cost, low-power MCU for IoT applications. The CC3100MOD is an FCC, IC, CE, and Wi-Fi CERTIFIED™ module that is part of the SimpleLink™ Wi-Fi family, which dramatically simplifies the implementation of Internet connectivity. The CC3100MOD integrates all protocols for Wi-Fi and Internet, which greatly minimize host MCU software requirements. With built-in security protocols, the CC3100MOD solution provides a robust and simple security experience. Additionally, the CC3100MOD is a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E™ support community. The CC3100MOD is available in an LGA package that is easy to lay out with all required components including serial Flash, RF filter, crystal, and passive components that are fully integrated.

The Wi-Fi network processor subsystem features Wi-Fi Internet-on-a chip™ circuitry and contains an additional dedicated Arm MCU that off-loads the host MCU. This subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3100MOD module supports station, access point, and Wi-Fi direct modes. The module supports WPA2 personal and enterprise security and also WPS 2.0. This subsystem includes embedded TCP/IP, TLS/SSL stacks, an HTTP server, and multiple Internet protocols.

The power-management subsystem includes an integrated DC-DC converter with support for a wide range of supply voltages. This subsystem enables low-power consumption modes such as hibernate with RTC , which requires approximately 7 µA. The CC3100MOD module can connect to any 8-, 16-, or 32-bit MCU over the SPI or UART Interface. The device driver minimizes the host memory footprint requirements of less than 7KB of code memory and 700B of RAM for a TCP client application.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC3100MODR11MAMOBR ACTIVE
Package qty | Carrier 750 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more