355-pin (FLS) package image

DLP9000BFLS ACTIVE

DLP® 0.90 WQXGA Type A DMD

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NI-PD-AU
MSL rating / Peak reflow N/A for Pkg Type
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
Package | Pins CLGA (FLS) | 355
Operating temperature range (°C) 0 to 70
Package qty | Carrier 12 | TRAY NON-STD

Features for the DLP9000

  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%

Description for the DLP9000

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more