Packaging information
Package | Pins HTQFP (PFP) | 80 |
Operating temperature range (°C) 0 to 75 |
Package qty | Carrier 5 | JEDEC TRAY (5+1) |
Features for the DLPA200
- Generates the micromirror clocking pulses required by the DLP Digital Micromirror Device (DMD)
- Generates specialized voltage levels required for micromirror clocking pulse generation
- Designed for use in multiple DLP chipsets
Description for the DLPA200
The DLPA200 is a DLPdigital micromirror device (DMD) driver that generates the micromirror clocking pulses for certain DMDs in the DLP portfolio. A complete DLP chipset provides developers easier access to the DMD, as well as high-speed micromirror control.