Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU, SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74AHCT1G14 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-SC70 (DCK) | 5 |
250 | SMALL T&R
|
-40 to 125 |
Package | Pins | SOT-SC70 (DCK) | 5 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R
|
Operating temperature range (°C) | -40 to 125 |
Features for the SN74AHCT1G14
- Operating Range 4.5-V to 5.5-V
- Max tpd of 8 ns at 5-V
- Low Power Consumption, 10-μA Max ICC
- ±8-mA Output Drive at 5-V
- Inputs Are TTL-Voltage Compatible
- Latch-Up Performance Exceeds 250 mA Per JESD 17
Description for the SN74AHCT1G14
description/ordering information The SN74AHCT1G14 contains a single inverter gate. The device performs the Boolean function Y = A.
The device functions as an independent inverter gate, but because of the Schmitt action, gates may have different input threshold levels for positive- (VT+) and negative-going (VT–) signals.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.496 |
100-249 | 0.382 |
250-999 | 0.281 |
1,000+ | 0.201 |
Additional package qty | carrier options
Package qty | Carrier |
3,000 | LARGE T&R
|
---|---|
Inventory | 128,427 |
Qty | Price (USD) |
|
Custom reel may be available