text.skipToContent text.skipToNavigation

SN74ALS642A-1N ACTIVE

OCTAL BUS TRANSCEIVER O.C.

Inventory: 120
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow N/A for Pkg Type
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
PDIP (N) | 20 20 | TUBE
0 to 70
Package | Pins PDIP (N) | 20
Package qty | Carrier 20 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the SN74ALS642A-1

  • Bidirectional Bus Transceivers in High-Density 20-Pin Packages
  • Choice of True or Inverting Logic
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (N) 300-mil DIPs

 

 

Description for the SN74ALS642A-1

These octal bus transceivers are designed for asynchronous two-way communication between

data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending upon the level at the direction-control (DIR) input. The output-enable input disables the device so that the buses are effectively isolated.

The -1 versions of the SN74ALS641A and SN74ALS642A are identical to the standard versions, except that the recommended maximum IOL is increased to 48 mA in the -1 versions.

The SN74ALS641A, SN74ALS642A, and SN74AS641 are characterized for operation from 0°C to 70°C.

 

 

Pricing


Qty Price (USD)
1-99 $4.190
100-249 $3.416
250-999 $2.685
1,000+ $2.277