text.skipToContent text.skipToNavigation

SN74AVCH1T45DCKR ACTIVE

Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

Inventory: 3,796
 
Custom reel may be available

Download data sheet for SN74AVCH1T45
  |   View additional information for SN74AVCH1T45

Same as: 74AVCH1T45DCKRE4, 74AVCH1T45DCKRG4 

Packaging information

Package | Pins SOT-SC70 (DCK) | 6
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Available in the Texas Instruments NanoStar&trade
    and NanoFree™ Packages
  • Control Inputs (DIR) VIH and VIL Levels Are
    Referenced to VCCA Voltage
  • Bus Hold on Data Inputs Eliminates the Need for
    External Pullup and Pulldown Resistors
  • VCC Isolation
  • Fully Configurable Dual-Rail Design
  • I/Os Are 4.6-V Tolerant
  • Ioff Supports Partial-Power-Down Mode Operation
  • Typical Max Data Rates
    • 500 Mbps (1.8-V to 3.3-V Translation)
    • 320 Mbps (<1.8-V to 3.3-V Translation)
    • 320 Mbps (Translate to 2.5 V or 1.8 V)
    • 280 Mbps (Translate to 1.5 V)
    • 240 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • Human-Body Model (A114-A): 2000 V
    • Machine Model (A115-A): 200 V
    • Charged-Device Model (C101): 1000 V

Description

The SN74AVCH1T45 is a single-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The A port is designed to track VCCA, which accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVCH1T45 is designed for asynchronous communication between two data buses. The device transmits data from either the A bus to the B bus, or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input.

The SN74AVCH1T45 is designed so that the DIR input is referenced to VCCA.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device.

The VCC isolation feature ensures that if either VCCA or VCCB is at GND, then the outputs are in the high-impedance state. The bus-hold circuitry on the powered-up side always stays active.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Qty Price
1-99 $0.35
100-249 $0.27
250-999 $0.20
1,000+ $0.14

Alternative carriers

Part number SN74AVCH1T45DCKT
Package qty | Carrier 250 | SMALL T&R
Inventory 3,475
Qty | Price (USD) 1ku | $0.16